Search Results for eci connector
TPS Straight Clamp Plug RG-303 50 Ohm | 033-7298-10 - Amphenol RF
RF Connector TPS Straight Clamp Plug RG-303 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
MarineTex - Gemeco
We are an uncommon organization, pioneering innovative technologies to protect your boat from a sea of troubles. Whether you’re a beginner or an expert mechanic, for any project from -- repairing a surf board or a damaged hull, patching a tank or sealing leaky rivets, enhancing and protecting the beauty of a teak deck, or many other boat, home or industrial repairs — you can rely on Marine ...
Micro/Mid Powertap Tee-FM/5m Power drop - Gemeco
Home / NMEA / Cables/Connectors / Micro/Mid Powertap Tee-FM/5m Power drop. Micro/Mid Powertap Tee-FM/5m Power drop. Part # CF-SPWR05-CF. MFG # CF-SPWR05-CF. Share. Where to Purchase? A Powertap Tee is connected to a network backbone just like any Tee but rather than connecting a device their purpose is to provide “bus” power. Maretron ...
TNC Straight Plug to TNC Straight Plug RG-174 1 M | 095-850-272M100
Connector 1 Part Number: 122116: Connector 2 Part Number: 122116: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. TNC Right Angle Plug IP67 to TNC Straight Bulkhead Jack IP67 LMR-200 50 Ohm 24 inches ARC 095-850-222-024.
Triax Straight Clamp Plug 21-529 50 Ohm | 000-53175-1053P
RF Connector Triax Straight Clamp Plug 21-529. Downloads. 53175-1053P PDF Customer Drawing (Size: 351 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 53175-1053P: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material:
NMEA 2000® Cable Assembly 0.25m - Gemeco
Actisense Lite cable assemblies are UL certified and allow quick installations with quality reassurance. NMEA 2000® cable includes five wires within a single waterproof cable: power and ground wires, two signal (data) wires and a drain wire.
Network Power - Gemeco
Network Central Connector, Cable Gland and Female Micro Connectors. Part # QNB-1-PMW. MFG # QNB-1-PMW. Connector. NMEA2000® Micro. Exterior Color. Gray/Clear. Comm Method.
M85049/69-25-Z | Amphenol Global Search | Amphenol
Amphenol Socapex offers a large range of backshells for all their connector series, including the M85049 series and proprietary series. These backshells provide mechanical retention, EMI shielding, or sealing performance to enhance the reliability and performance of cable terminations.
Randy Gautreaux - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 5 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
FAQ | Amphenol Socapex
This connector is designed for harsh environment applications across multiple markets, such as C5ISR, military aerospace, planes, missiles, and navy and ground vehicles where high-speed application and surface savings are needed. The 387TV connector is compatible with Crimp and PC Tail contacts and available with integrated backshell, Stand-off ...
MMCX Straight PCB Plug Through Hole 50 Ohm | 262114-10 - Amphenol RF
RF Connector MMCX Straight PCB Plug Through Hole 50 Ohm. Downloads. 262114-10 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
Micro Double-Ended Cordset-M/F-4m (Gray)
The connectors are keyed for error-free connection and they are waterproof for continued operation even while submerged in the bilge. Features. Contact Carrier Mat/Color: Thermoplastic PUR/Blue-Gray; Molded Body Mat/Color: Thermoplastic PUR/Blue-Gray; Contact Mat/Plating: Brass/Gold;
SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 288 inches
Connector 2 Part Number: 132443: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Mounting Kits For TD Antennas - andrew.com
• Check to ensure that the antenna feed connector mates with the jumper cable. • Verify that the frequency range shown on the label on the back of the antenna matches the frequency range of the station equipment. • Position the antenna with its “up” arrow label pointing up-ward before installation. This orientation allows the drain
BNC Crimp Plug | 112491B-10
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
RP-MCX Right Angle Crimp Plug RG-179 Belden 179DT 50 Ohm
RF Connector RP-MCX Right Angle Crimp Plug RG-179 Belden 179DT 50 Ohm. Downloads. 252102RP PDF Customer Drawing (Size: 62 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
RES-GMC-met-koppeling glasvezelconnector - Glasvezel Media Converters ...
De Amphenol Socapex MIL-STD-461 glasvezel mediaconverter RES-GMC met gecombineerde glasvezelconnector is een robuuste en betrouwbare mediaconverter waarmee glasvezelverbindingen in ruwe omgevingen kunnen worden ingezet. Deze converter is voorzien van butt-joint technologie die zorgt voor veilige en betrouwbare verbindingen, waardoor hij ideaal is voor gebruik in tactische netwerken, robuuste ...
MCX Straight PCB Jack Through Hole 50 Ohm | 252104-01
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
Exhaust Gas Temperature (EGT) Probe - Gemeco
Exhaust Gas Temperature (EGT) Probe. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W