Search Results for ecluid class 9 mcq
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 200 Millimeter A Key Code (7.87 Inches)
2015-6 Staff of The Month_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 24 inches
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 24 inches (610 mm)
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts
32405104004 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 With wave-washers 10 terminals
P75 Medium Chirp, 600W, No Connector, DO - AIRMAR EMEA
600 W. The P75M is a 600 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 80 to 130 kHz. This bandwidth is great for inshore saltwater as well as lakes and provides amazing target definition down to 274 m (900').
A-18A24-x - Amphenol Antenna Solutions
Weight 0.9 kg 2 lbs 2.7 kg 6 lbs Part number if ordering separately H00830 505-126-5-001 Mounting interface (pole) 50-765 mm 2.0-3.0 in 50-115 mm 2.0-4.5 in Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Class 1 Operating Temperature Range –40°F to 257°F (–40°C to 125°C) Mechanical (1) Weight ≈ 0.0002 lb (0.10 g) Parameter Value Units Notes General Media Compatibility Clean, dry air and non-corrosive gases Parameter Units Minimum Type Maximum Notes Performance Parameters (Note 2) Offset mV/V ±10 Full Scale Output mV 60 ±20 Linearity ...
NovaSensor NPH Series Solid State Low Pressure Sensors
Operating(9) –40 to 257 °F (-40°C to 125°C) Compensated 32 to 158 °F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 1 x 106 cycles Mechanical (1) Weight <0.2 oz (<5 g) Media Compatibility Non-corrosive gases and clean, dry air Wetted Materials Top Port Bottom Port
Test Results and Alternate Packaging of MEMS 2008 Fuze Conf #6520 - PCB
µµµµs Acceleration (G) 0 50 100 150 200 250 300-20000-10000 0 10000 20000 30000 40000 50000 Quartz accel PCB Endevco Figure 5. Comparison at 40kG. Wideband data shows ~40kG amplitude was still below stop
CHT cylinder head temperature sensor
Specifications R @ 100°C 2,040 ohms ± 5% B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time
Voltage Compensated, Media Isolated, High Pressure Sensors
Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace ...
Amphenol MIL-DTL-38999 Series III Connectors: High-performance connectors with EMI shielding, durability, and resistance to vibration and extreme temperatures
Telaire T3000 Series CO2 Sensors
Sensing Method Non-Dispersive Infrared (NDIR), single or dual wavelength Power Supply Requirements 15 – 15 VDC ±10% 24 - 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC,
el-cab.com.pl
2. oach Multimedia Solutions| C Coach Multimedia Solutions | 3. Coach Multimedia Solutions. Infotainment and functionality on tour. Bosch Car Multimedia stands for product innovat
NovaSensor NPH Series Solid State Low Pressure Sensors
Operating(9) –40 to 257 °F (-40°C to 125°C) Compensated 32 to 158 °F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 1 x 106 cycles Mechanical (1) Weight <0.2 oz (<5 g) Media Compatibility Non-corrosive gases and clean, dry air Wetted Materials Top Port Bottom Port
Model TLD354C02 Triaxial, thru-hole mtg, ceramic shear ICP ... - PCB
Model TLD354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel., 10 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., TEDS 1.0 Installation and Operating Manual
Product Search - cablesondemand.com
USB 3.0/3.1 Cables • USB Type C Cables. USB 3.0/3.1 Cables (Gen1) Type A-A Cables (2); USB 3.0/3.1 Cables (Gen1) Type A-B Cables (3); USB 3.0/3.1 Cables (Gen2) Type ...
Trex-Onics DeviceNet Flex-Net Cable Micro Assemblies - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
MCX Right Angle PCB Jack Surface Mount 50 Ohm | 252149B-10 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Surface Mount 50 Ohm