Search Results for ecluid class 9 mcq
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 5, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Model 130E22 | PCB Piezotronics
9.2 gm [3] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-21: Calibration 130 Series microphone; microphone/preamplifier together: 1: Optional Versions. Product Documents. Product Specifications Product Manual ...
J9T2A Bulk high temperature twisted pair, shielded cable with Teflon ...
Model J9T2A-500 Twisted pair, 2-conductor, shielded cable, high temperature 200°C, yellow Teflon jacket, J9T2A bulk cable on spool, 500 ft. Features Twisted, shielded pair with braided shield Yellow Teflon jacket High temperature rating (200°C) Specifications PARAMETER VALUE Connector 1 (sensor) Blunt cut Connector 2 (termination) Blunt cut Cable type J9T2A (twisted pair, braided shield ...
EXPLOSIVE, GUN & IMPACT TESTING - PCB
for these applications. Please visit www.pcb.com or www. endevco.com, and search the model series for detailed specifications. You can also contact us at 866-816-8892 or
M39012/55-4007 SMA Straight Clamp Plug RG-174 RG-188 RG ... - Amphenol RF
M39012/39-0501 SC-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 Times SF-214 50 Ohm QPL Approved 082-4474 M55339/20-00201 BNC Jack to N-Type Plug Adapter 50 Ohm Straight QPL 082-5558 M39012/16-0102 BNC Straight Clamp Plug RG-59 RG-62 50 Ohm QPL Approved 031-3302
MCX Right Angle PCB Jack Through Hole 50 Ohm Non-Magnetic
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm Non-Magnetic
QWLD Connectors | Class L Connectors | High Power | Mil-Spec Type ...
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
SMB Straight Crimp Plug RG-316DS 50 Ohm | 903-401P-51S - Amphenol RF
RF Connector SMB Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
ecomate® Circular Connectors - Rugged Metal and Threaded Plastic
Circular, Multiway, Plastic and Metal Connectors . Our ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option.
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
PRODUCT DATA DRAWING - アンフェノールジャパン株式会社
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 50.0 ghz vswr: 1.11:1 max. dc to 18ghz 1.13:1 max. 18 to 26.5 ghz 1.29:1 max. 26.5 to 50 ghz product data drawing rp flats across.218 rp .831 21.11.653 16.59 interpret dimensions and tolerances date approved ...
Ruggedized Solutions For Harsh Environments - Amphenol CS
PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. February 2025 (1) January ...
Model 130E20 ICP® Electret Array Microphone Installation and ... - PCB
The information contained in this document supersedes all similar information that may be found elsewhere in this manual. Total Customer Satisfaction – PCB Piezotronics guarantees Total Customer
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack 1.13 mm 50 Ohm ...
9.84 in (250 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: 122526RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90:
FAKRA Housing D Key Code Claret | 923-40294-D - Amphenol RF
RF Connector FAKRA Housing D Key Code Claret. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Different versions of the LOCC-Box - Lutze Inc.
Thus, the output rating is limited to max. 96 W. Special power supply units in accordance with NEC Class 2 are not required. LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Twitter; LinkedIn; Youtube.
STS 3192–9T Terminating Office Repeater - Charles Industries
A bipolar signal at the RCV FROM SPAN input (pins K and 9) is routed through SURGE PROTECTION circuitry to transformer T2 which provides isolation and impedance matching. The center tap allows the receive path to be used to distribute the DC current of the repeatered span line. An ARTIFICIAL LINE, optioned by switch S6, ad-
1.6-5.6 Straight Crimp Plug L910/16 75 Ohm | 156-929-02 - Amphenol RF
RF Connector 1.6-5.6 Straight Crimp Plug L910/16 75 Ohm
D09P71S6GA12LF | D-Subminiature Slimline | Amphenol
D-Sub Cable Connector, Input Output Connectors, Crimp Cable Connector 8656 9 Way Socket, Standard Mounting Hole (3.1mm). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.