Search Results for ecomate
RTS712*10S ECO-MATE,RECEPTACLE, JAM NUT,10POS,SOCKET CONTACT,SIZE 12
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B A4 - Amphenol Sine
ecomate aquarius,receptacle, jam nut, 4 pos(2+2),pin contact,size 12 b a4 none 1 1 notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring:nbr or silicone rubber. seal gasket:nbr or silicone rubber. jam nut:aluminium alloy,black anodizing. 2. specifications:
TV06RQS-19-18P | Amphenol Global Search | Amphenol
Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating ... The Micro Power Plus3.0 connector is a 3.00mm pitch power connector for wire-to-board applications, available in 2-24 circuits (dual row) and 2-12 circuits (single row)
B A2 - Amphenol Sine
ECOMATE RSSM,RECEPTACLE,PIN, SIZE 22,38 POS B A2 NONE 2 2 Tommy A2 INCREASED VOLTAGE RATING AND ADD KEY VIEW Sep-27-2020 Ronald Tommy. Created Date: 12/7/2022 3:18:18 PM ...
Amphenol RTS6BS14*4SHEC* XXXX
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver
B A1 - Amphenol Sine
ecomate aquarius,receptacle, jam nut,size 18,10+3 pos,pin. b a1 none 1 1 notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. jam nut:aluminium alloy,black anodizing. 2. specifications: 2.1 rated current:
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
ECOMATE RM,PLUG, SIZE 12,8POS,SOCKET,END CAP. B B4 NONE 1 1 Tommy B2 Update the Drawing Sep-29-2016 Regan Tommy B3 Update the Drawing May-27-2019 Flan Tommy B4 ADD KEY ICON Jun-12-2020 Ronald Tommy Contact Size Insulation Overall Diameter(min-max) 16# Ø2.0mm - Ø3.2mm Ø26.1 Ø23.6 33.1 REF Wire Range 14 - 24AWG