Search Results for ecomate
Customer Support | Support | Amphenol Aerospace
Customer Support Please select your state or region below to find your representatives.
INLINE RECEPTACLES - Amphenol Sine
RTS1BS10N6PHEC03 Size 10 Inline Receptacle with Endcap, Male, 6 Positions, Contact Size 20 (0.5mm), Silicone Rubber Seal. Comparable to PN #UTS6GN106P
B RTS014*12SHECxx A4
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RTS710*4Sxx A3
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B A1 - Amphenol Sine
ecomate aquarius,receptacle, size 18,10+3 pos,pin. b a1 none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 16# contact 13a (max). 2.1.2 rf contact 1a (max) . 2.2 rated voltage ...
B RTS714*19Sxx A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RTS016*19Pxx A4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ”
B Ø32.4 C D - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RTS012*8SHECxx A4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ”