Search Results for ecomate
RT002235SKNH03 Receptacle, Square Flange, 35 Position, Fema - Amphenol Sine
RT002235SKNH03 Receptacle, Square Flange, 35 Position, Female, Shell Size 22, Silicone Seal, IP69K
CA0161A22302012 Ecomate 4 Position (3 +PE) Circular Molded, - Amphenol Sine
CA0161A22302012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, Male to Leads, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 2 Meter-Ecom Call Us 1-800-394-7732 My Account
B B3 - Amphenol Sine
ECOMATE RM,PLUG, SIZE 12,8POS,SOCKET. B B3 NONE 1 1 B1 RELEASED DRAWING Nov-23-2014 Ben Tommy B2 Update the Drawing Oct-08-2016 Regan Tommy B3 VOLTAGE UPDATE AND ADD KEY ICON Jun-15-2020 Ronald Tommy MASTER KEYWAY RT06128SNH RT06128SXH RT06128SYH RT06128SZH RT06128SNH03 RT06128SXH03 RT06128SYH03 RT06128SZH03
CA0162C22310012 Ecomate 4 Position (3 +PE) Circular Molded, - Amphenol Sine
CA0162C22310012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, M-F, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 10 Meter-Ecomate 4 Pos Call Us 1-800-394-7732 My Account
ecomate | Amphenol Global Search | Amphenol
ecomate® RM/RSSM/Aquarius™ - Contact Size 3.6mm Options (1802 & 1804 Insert Arrangements) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2024 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) For Use w End Cap Plating
CA0161F116010 Ecomate 7 Position (6 +PE) Female Receptacle,
CA0161F116010 Ecomate 7 Position (6 +PE) Female Receptacle, 16AWG Leads, UL1015 , 1 Meter. $0.00. Receptacle with wire leads
RTS6BS10N2P03 Straight plug with cord grip, 4 (2+2) position
ecomate Connectors; ecomate Aquarius; 10-4 (2+2) Position Mix; PLUGS; RTS6BS10N2P03 Straight plug with cord grip, 4 (2+2) positions, size 10, pin contact, silicone rubber seal; RTS6BS10N2P03 Straight plug with cord grip, 4 (2+2) positions, size 10, pin contact, silicone rubber seal .
ecomate | Amphenol Global Search | Amphenol
Our ecomate® Family of circular, multiway connectors provide an IP65 thru IP69K rating range (in mated condition) for indoor/outdoor industrial applications and feature robust, durable, plastic or metal construction with either a circular bayonet, a quick-locking automatic, or a rapid coupling system option. ...
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RT0W Kit_Datasheets ...
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
Customer Support - Amphenol Aerospace
Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense Systems
ecomate | Amphenol Global Search | Amphenol
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver
RB00011910 Receptacle Dustcap without Nylon Cord, Rubber Material ...
ecomate RM; Accessories and Tooling; RB00011910 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 10; RB00011910 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 10 . RB00011910 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 10. $0.00.
B B2 - Amphenol Sine
ecomate rm,receptacle, size 12,2pos,pin. b b2 none 1 1 tommy master keyway 26.8 26.8 8-Ø3.2 notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 2.5mm contact 23a ...
MFX3958 Hand Tool, Stamped & Formed Contact, 20 AWG - Amphenol Sine
Our Product Lines > ecomate Connectors > ecomate Aquarius > 10-6 (3+3) Position Mix > TOOLS & ACCESSORIES; Our Product Lines > ecomate Connectors > ecomate RM > 10-6 (3+3) Position Mix > TOOLS & ACCESSORIES; Our Product Lines > ecomate Connectors > ecomate Aquarius Fathom Lock > 10-6 Position > TOOLS AND ACCESSORIES
MP16M12E09G15 PCB Contact - Long Version - Amphenol Sine
ecomate Aquarius; 10-3 Position; CONTACTS- Size 16; PCB Contacts Male (Pin) MP16M12E09G15 PCB Contact - Long Version, Size 16, Gold 15µ", Male; MP16M12E09G15 PCB Contact - Long Version, Size 16, Gold 15µ', Male . MP16M12E09G15 PCB Contact - Long Version, Size 16, Gold 15µ", Male. $0.00.
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ecomate | Amphenol Global Search | Amphenol
ecomate® Aquarius Waterproof Connectors are ideal for Indoor/Outdoor applications and the MIL-DTL-26482 based design provides a quick, reliable, 1/3 turn bayonet coupling. Additional features include optional In-Line, Jam-Nut, Square-Flanged, PCB, and End Cap configurations. The pin and socket contacts are available on reels, in strip form ...
RTS012N8P03 Receptacle, square flange, 8 positions, size 12,
ecomate Aquarius; 12-8 Position; SQUARE FLANGE RECEPTACLES; RTS012N8P03 Receptacle, square flange, 8 positions, size 12, pin contact, silicone rubber seal. Comparable to PN #UTS0128P; RTS012N8P03 Receptacle, square flange, 8 positions, size 12, pin contact, silicone rubber seal. Comparable to PN #UTS0128P
ecomate | Amphenol Global Search | Amphenol
ecomate® Aquarius Waterproof Connectors are ideal for Indoor/Outdoor applications and the MIL-DTL-26482 based design provides a quick, reliable, 1/3 turn bayonet coupling. Additional features include optional In-Line, Jam-Nut, Square-Flanged, PCB, and End Cap configurations. The pin and socket contacts are available on reels, in strip form ...