Search Results for ecomate
B RTS710*4Sxx A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
C:UsersROrmanDesktopFLS Customer DWG Drawing updateC-FLS714xxxPHEC03 Rev A2
ecomate aquarius,receptacle, jam nut, xx position, male,shell size 14, end cap b fls714xxxphec03 a3 1 4 jun apr-26-2023 joe apr-28-2023 tommy may-02-2023 none a1 first released nov-23-2021 blink tommy notes:(unless otherwise specified) 1. material: shell:thermoplastic ,black ul94 v-0. insert:thermoplastic ,black ul94 v-0.
B RTS6BS12*8PHECxx A3
B RTS6BS12*8PHECxx A3ecomate® RM/RSSM/AquariusTM - C. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
RTS6BS14N8SHEC03 Straight plug with end cap, 8 positions, si
ecomate Aquarius; 14-8 Position; PLUGS; RTS6BS14N8SHEC03 Straight plug with end cap, 8 positions, size 14, socket contact, endcap; RTS6BS14N8SHEC03 Straight plug with end cap, 8 positions, size 14, socket contact, endcap . RTS6BS14N8SHEC03 Straight plug with end cap, 8 positions, size 14, socket contact, endcap.
B A1 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036. MATERIAL SPECIFICATIONS: APPROVAL: MER:ECOMATE AQUARIUS,RECEPTACLE, JAM NUT,SIZE 18,10+3 POS. PROCESS SPECIFICATIONS: S'Y:THIS DRAWING IS SUPPLIED FOR INFORMATION. NLY. DESIGN FEATURE S, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA.
B A2 - Amphenol Sine
ecomate aquarius,recptacle,back shell, size 12,4 pos(2+2),pin. b a2 none 1 1 a1 released drawing jun-20-2018 blink tommy 23.9 notes:(unless otherwise specified) 1. material: 1.1 shell:thermoplastic,ul94 v-0. 1.2 insert:thermoplastic,ul94 v-0. 1.3 o-ring:nbr/silicone rubber. 1.4 back shell:thermoplastic,ul94 v-0.
Amphenol
Amphenolecomate® RM/RSSM/AquariusTM - Contact Size 1. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Crimp Contacts, Machined.
JAM NUT RECEPTACLES - Amphenol Sine
ecomate Connectors; ecomate RM; 14-12 Position; JAM NUT RECEPTACLES; JAM NUT RECEPTACLES ( total items: 10 ) Sort by: RT071412PNH Receptacle, Jam Nut, 12 Position, Male, Shell Size 14. Compatible to part # UT071412PH, G4B1288SN. REQUEST A QUOTE. RT071412PNH03 Receptacle, Jam Nut, 12 Position, Male, Shell Size 14, with Silicone Seal. ...
TITLE
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Crimp Contacts, Machined. Part Number. AWG. Wire Range (mm2) Plating. AWG.
B A1 - Amphenol Sine
ecomate aquarius,receptacle, jam nut,size 18,10+3 pos,socket b a1 none 1 1 notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. jam nut:aluminium alloy,black anodizing. 2. specifications: 2.1 rated current:
B RTS710*6Pxx A3 - Amphenol Sine
B RTS710*6Pxx A3ecomate® RM/RSSM/AquariusTM - Contac. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ”
DWG NO - Amphenol Sine
DWG NOecomate® RM/RSSM/AquariusTM - Contact Size 16. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
B RT0W71210S*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w71210s*h eco-mate,receptacle,jam nut,size 12,10pos,socket. b1 - released drawing jun-19-2014 ben see part number
25 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range