Search Results for ecomate
ecomate | Amphenol Global Search | Amphenol
ecomate rssm,plug, socket,size 10,4 pos b a2 none 1 1 tommy a2 increased voltage rating and add key view sep-27-2020 ronald tommy Ø20.0 Ø21.8 18.0 25.0 ref unef 9/16"-24-2a master keyway 45° n key w key notes: 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated.
MP10A23F-25 3.6mm Pin Contact, Gold Plated, Machined. 45A,
ecomate Aquarius; 14-3 Position; CONTACTS - SIZE 8; MP10A23F-25 3.6mm Pin Contact, Gold Plated, Machined. 45A, Wire Range 1.5-2.5mm² ...
B B2 - Amphenol Sine
ecomate rm,receptacle, size 12,2pos,pin. b b2 none 1 1 tommy master keyway 26.8 26.8 8-Ø3.2 notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 2.5mm contact 23a ...
RTS718N4S03 Receptacle, Jam Nut, 4 Position, Female, Shell - Amphenol Sine
RTS718N4S03 Receptacle, Jam Nut, 4 Position, Female, Shell Size 18, with Silicone Seal
SS20M2N Size 16 Socket Contact, Stamped, Nickel, 13A, Wire
ecomate Aquarius; 10-3 Position; CONTACTS- Size 16; Stamped and Formed Female (Socket) Contacts; SS20M2N Size 16 Socket Contact, Stamped, Nickel, 13A, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs;
RTS6BS10N6SHEC03 Plug, 6 Position, Female, Shell Size 10, S - Amphenol Sine
ecomate Aquarius; 10-6 Position; PLUGS; RTS6BS10N6SHEC03 Plug, 6 Position, Female, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC106S; RTS6BS10N6SHEC03 Plug, 6 Position, Female, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC106S
RTS012N2S03 Receptacle, square flange, 4 (2+2) positions,con
Our Product Lines > Waterproof Connectors > Ecomate Aquarius IP69k > 4(2+2) Position 23A , 7.5A, 5A /350V > SQUARE FLANGE RECEPTACLES Recently Viewed Items Turn History Off
eco|mate® Aquarius - Amphenol Australia
ecomate® Aquarius™ contacts are fully compatible with ecomate® RM (Rugged Metal), providing significantly increased product flexibility. Design based on MIL-DTL-26482. UL ETCB2 & UL ETCB8 Pending. Applications Solar Energy – Power Off-Road – Mining, Railway, Marine Instrumentation – Measurement, Water Metering
ecomate | Amphenol Global Search | Amphenol
ecomate® Aquarius Waterproof Connectors are ideal for Indoor/Outdoor applications and the MIL-DTL-26482 based design provides a quick, reliable, 1/3 turn bayonet coupling. Additional features include optional In-Line, Jam-Nut, Square-Flanged, PCB, and End Cap configurations. The pin and socket contacts are available on reels, in strip form ...
B B3 - Amphenol Sine
ecomate rm, plug, size 14,19 pos,socket, end cap. b b3 none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0/cr. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal ...
SS20M2F Size 16 Socket Contact, Stamped, Gold Flash over Ni
ecomate Connectors; ecomate Aquarius; 10-3 Position; CONTACTS- Size 16; Stamped and Formed Female (Socket) Contacts; SS20M2F Size 16 Socket Contact, Stamped, Gold Flash over Nickel, 13A, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs;