Search Results for ecomate
B RT00188S*H B1 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm -
DWG NO
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver
HP25BCS Pin Contact, Machined - amphenol-sine.com
HP25BCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 6mm, Silver, Wire Range 20-25mm², 4AWG
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
ECOMATE RM,PLUG, SIZE 12,8POS,SOCKET,END CAP. B B4 NONE 1 1 Tommy B2 Update the Drawing Sep-29-2016 Regan Tommy B3 Update the Drawing May-27-2019 Flan Tommy B4 ADD KEY ICON Jun-12-2020 Ronald Tommy Contact Size Insulation Overall Diameter(min-max) 16# Ø2.0mm - Ø3.2mm Ø26.1 Ø23.6 33.1 REF Wire Range 14 - 24AWG
FLS6BS10N4S03 4 Position Plug, Socket, Shell Size 10, with
ecomate Connectors; ecomate Aquarius Fathom Lock; 10-4 Position; PLUGS; FLS6BS10N4S03 4 Position Plug, Socket, Shell Size 10, with Backshell, Cable OD Range 4.0-6.5mm, Fast Lock Coupling;
Z:工稉酨Connector teamM23-M40-RT2 RT 9é¡¹çł® .188æł´æŒ°çflµå”‰è¾fiå ...
ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin MP12B23S MS12B23S 14-12AWG 2.3-3.5mm² Silver
MFX3957 Crimp Die for Stamped & Formed Contact - Amphenol Sine
ecomate RM; Accessories and Tooling; MFX-3957 Crimp Die for Stamped & Formed Contact; MFX-3957 Crimp Die for Stamped & Formed Contact . MFX-3957 Crimp Die for Stamped & Formed Contact. $0.00. Tool. PART NUMBER: MFX-3957. SPECIFICATIONS: Contact Size: 16, 20; Rohs Compliant: Yes
Amphenol B RT06104S*HEC* B1
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS182 DWG ...
ecomate aquarius,receptacle,in-line, size 18, 2pos,pin,end cap. b rts1bs18*2phecxx a1 11 jun aug-25-2023 joe aug-28-2023 tommy aug-31-2023 none a1-- released drawing aug-25-2023 jun sealing plugs can be purchased separately n key-40°c ~ 105°c part number-40°c ~ 125°c rts1bs18n2phec rts1bs18n2phec03 notes:(unless otherwise specified) 1 ...
RT07147PNH Receptacle, Jam Nut, 7 Position, Male, Shell Siz
RT07147PNH Receptacle, Jam Nut, 7 Position, Male, Shell Size 14, Wire Range 14 - 24AWG
RTS1BS12N8S03 Receptacle, Inline, 8 positions, size 12, soc
ecomate Connectors; ecomate Aquarius; 12-8 Position; INLINE RECEPTACLES; RTS1BS12N8S03 Receptacle, Inline, 8 positions, size 12, socket contact, silicone rubber seal. Comparable to PN #UTS1JC128S; RTS1BS12N8S03 Receptacle, Inline, 8 positions, size 12, socket contact, silicone rubber seal. Comparable to PN #UTS1JC128S
Related Items - Amphenol Sine
ecomate RM; 10-6 Position; JAM NUT RECEPTACLES; RT0W7106SNH-K Receptacle Kit, Jam Nut, 6 Position, Female, Shell Size 10, with Machined Contacts Size 20, 20-30AWG. Compatible to part # UT0W7106SH;
MP10B12E08F PCB Contact - Long Version
MP10B12E08G10 PCB Contact - Long Version, Size 2.5mm, Gold 10µ", Male
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions