Search Results for ecomate
B B2 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated currend : 13a (max).
B RTS6BS14*3PHECxx A1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 rts6bs14*3phecxx eco-mate,plug,end cap,size 14,3pos,pin materials list size process specifications:
RT002235PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
ecomate RSSM; 22-35 Position; SQUARE FLANGE RECEPTACLES; RT002235PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k; RT002235PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k . RT002235PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k. $0.00. Receptacle.
eco mate Standard | Technical Data
11 1) DIN EN 60664-1 ^= VDE 0110-1 ^= IEC 60664-1 2) All contacts under load eco|matem Standard | Technical Data General Characteristics Standard Characteristics Number of contacts 3 + PE 6 + PE Termination technique screw type solder type crimp type
MFX3957 Crimp Die for Stamped & Formed Contact - Amphenol Sine
ecomate RM; Accessories and Tooling; MFX-3957 Crimp Die for Stamped & Formed Contact; MFX-3957 Crimp Die for Stamped & Formed Contact . MFX-3957 Crimp Die for Stamped & Formed Contact. $0.00. Tool. PART NUMBER: MFX-3957. SPECIFICATIONS: Contact Size: 16, 20; Rohs Compliant: Yes
B RTS716*26Pxx A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Customer Support | Support | Amphenol Aerospace
Customer Support Please select your state or region below to find your representatives.
MP10B12E08G10 PCB Contact - Long Version
MP10B12E08G10 PCB Contact - Long Version, Size 2.5mm, Gold 10µ", Male
FLS6BS14N19S03 19 Position Plug, Socket, Shell Size 14, wit - Amphenol Sine
ecomate Connectors; ecomate Aquarius Fathom Lock; 14-19 Position; PLUGS; FLS6BS14N19S03 19 Position Plug, Socket, Shell Size 14, with Backshell, Cable OD Range 6.0-12.0mm, Fast Lock Coupling;
96-978-22 Crimper and associated dies for size10mm² - 185mm
ecomate RM - High Amperage; 20-3 Position RADSOK; TOOLS; 96-978-22 Crimper and associated dies for size10mm² - 185mm² wires; 96-978-22 Crimper and associated dies for size10mm² - 185mm² wires . 96-978-22 Crimper and associated dies for size10mm² - 185mm² wires. $0.00. Contact Crimper.
HPDSS Pin Contact, Machined - amphenol-sine.com
ecomate RM - High Amperage; 20-1 Position RADSOK; CONTACTS; HPDSS Pin Contact, Machined, Screw Tail, Radsok®, Size 10mm, Silver, Wire Range 85 - 95 mm² ...
JAM NUT RECEPTACLES - Amphenol Sine
ecomate Connectors; ecomate RM; 14-12 Position; JAM NUT RECEPTACLES; JAM NUT RECEPTACLES ( total items: 10 ) Sort by: RT071412PNH Receptacle, Jam Nut, 12 Position, Male, Shell Size 14. Compatible to part # UT071412PH, G4B1288SN. REQUEST A QUOTE. RT071412PNH03 Receptacle, Jam Nut, 12 Position, Male, Shell Size 14, with Silicone Seal. ...
C-RT06164PxHECx REV B2-Model) - Amphenol Sine
Title (C:\Users\flan.yang.AMPHENOLPCD\Desktop\ ߾ Χ \C-RT06164PxHECx_REV_B2-Model) Author: flan.yang Created Date: 3/1/2019 4:45:45 PM