Search Results for ecomate
B A3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
JAM NUT RECEPTACLES - Amphenol Sine
ecomate Aquarius; 14-19 Position; JAM NUT RECEPTACLES; JAM NUT RECEPTACLES ( total items: 4 ) Sort by: RTS714N19PHEC03 Receptacle, jam nut, 19 positions, size 14, pin contact, silicone rubber seal, endcap. Comparable to PN #UTS7GN1419P . REQUEST A QUOTE. RTS714N19P03 Receptacle, jam nut, 19 positions, size 14, pin contact, silicone rubber seal. ...
B A1 - Amphenol Sine
ecomate aquarius,receptacle, jam nut,size 18,10+3 pos,socket b a1 none 1 1 notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. jam nut:aluminium alloy,black anodizing. 2. specifications: 2.1 rated current:
Ø33.3 Ø35 - Amphenol Sine
ecomate aquarius,plug,size 18,23pos, socket, end cap. b b2 none 1 1 tommy contact size min. insul o.d. max. insul o.d. wire range 16# Ø2.0mm Ø3.2mm 14 - 24awg notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy ...
B RTS016*19Pxx A4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B RT07104P*H B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt07104p*h eco-mate,receptacle,jam nut,size 10,4pos,pin. b1 - released drawing jun-27-2014 ben see part number
DWG NO - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range