Search Results for ecomate
CA0161B22601012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0161B22601012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, Female to Leads, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 1 Meter-Ec Call Us 1-800-394-7732 My Account
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
C01610D00601010 6+PE Female straight cable connector with i - Amphenol Sine
ecomate Connectors; ecomate Plastic; 6+PE Position, 250V; C01610D00601010 6+PE Female straight cable connector with internal cable clamping and clamping ring. Crimp contacts sold separately. Available in gold or silver plating. Blue back shell. Comparable to 99-4202-00-07;
ecomate | Amphenol Global Search | Amphenol
Our Product Lines. ecomate Connectors. ecomate C16. ecomate C16-3. 5+PE Position. ACCESSORIES. C01600V0000112 Protective cap for female cable connector, shell size 2. C01600V0000112 Protective cap for female cable connector, shell size 2.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
ecomate | Amphenol Global Search | Amphenol
ecomate® Aquarius Waterproof Connectors are ideal for Indoor/Outdoor applications and the MIL-DTL-26482 based design provides a quick, reliable, 1/3 turn bayonet coupling. Additional features include optional In-Line, Jam-Nut, Square-Flanged, PCB, and End Cap configurations. The pin and socket contacts are available on reels, in strip form ...
ecomate | Amphenol Global Search | Amphenol
ecomate® Aquarius™ connectors are ideal for Indoor/Outdoor applications and the MIL-DTL-26482 based design provides a quick, reliable, 1/3 turn bayonet coupling. Contacts are available in Machined or PCB (loose piece/bagged), or Stamped & Formed (reels) options and can be shared with the ecomate® Aquarius™ Fathom Lock, RM, and RSSM series.
ecomate | Amphenol Global Search | Amphenol
ecomate® Aquarius™ connectors are ideal for Indoor/Outdoor applications and the MIL-DTL-26482 based design provides a quick, reliable, 1/3 turn bayonet coupling. Contacts are available in Machined or PCB (loose piece/bagged), or Stamped & Formed (reels) options and can be shared with the ecomate® Aquarius™ Fathom Lock, RM, and RSSM series.
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RM SS version\RT SS ...
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RM SS version\RT SS ...
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
CA0161A22602012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0161A22602012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, Male to Leads, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 2 Meter-Ecom Call Us 1-800-394-7732 My Account
CA0161B22310012 Ecomate 4 Position (3 +PE) Circular Molded, - Amphenol Sine
CA0161B22310012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, Female to Leads, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 10 Meter-E Call Us 1-800-394-7732 My Account
C01630G00680012 6+ PE Female receptacle, solder with turned - Amphenol Sine
C01630H00611010 6+PE Male, straight cable connector with strain relief, internal cable clamping and clamping ring, blue backshell. Comparable to 99-4225-00-07
CA0161G113005 Ecomate 4 Position (3 +PE) Male Receptacle, 14
Ecomate 4 Position (3 +PE) Male Receptacle, 14AWG Leads, UL1015 , 0.5 Meter Related Items. CA0161B22301012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, Female to Leads, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 1 Meter. REQUEST A QUOTE. CA0161B22302012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, Female to ...
MS16M12E06F PCB Contact - Short Version
ecomate Connectors; ecomate Aquarius; 10-3 Position; CONTACTS- Size 16; PCB Contacts Female (Socket) MS16M12E06F PCB Contact - Short Version, Size 16, Gold Flash, Female; MS16M12E06F PCB Contact - Short Version, Size 16, Gold Flash, Female . MS16M12E06F PCB Contact - Short Version, Size 16, Gold Flash, Female.
RTS016N4P03 Receptacle, square flange, 4 positions, size 16,
RTS016N4P03 Receptacle, square flange, 4 positions, size 16, pin contact, silicone rubber seal
SP24M2F Pin Contact, Stamped, Size 16, Gold Flash over Nick
SP24M2G10 Pin Contact, Stamped, Size 16, Gold 10µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs
CA0161A22603012 Ecomate 7 Position (6 +PE) Circular Molded,
CA0161A22603012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, Male to Leads, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 3 Meter-Ecom Call Us 1-800-394-7732 My Account