Search Results for ecuador security concerns
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
M-Series™ | Mezzanine Connectors | PAM4 | Amphenol
M-Series ™ 112Gb/s PAM4 BGA Mezzanine Connector comes with an industry-leading Ball Grid Array (BGA) design and a superior self-aligning and self-leveling solution.
REACH Declaration of Conformity to Regulation (EC) No ... - Temposonics
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, DE-58513 Lüdenscheid · Tel. 2351-9587-0 · Fax +492351-56491 - +49-info.de@temposonics.com · temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dr.-Ing.
Amphenol Supplier Code of Conduct
Revision 2.0 February 2024 Page 1 of 11 Amphenol Supplier Code of Conduct 1. PURPOSE Amphenol is committed to ethical conduct, integrity, and compliance throughout its operations
77313-801-08LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 77313-801-08LF.
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
SMA Female to Male Adapter, R/A SF2994-6001 | SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Taiwan - Vercotech Inc.
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
10th Annual Industry Summit & Exhibitor Showcase (Vendor Night)
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
10159549-128KALF | WireLock® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of WireLock ® Connector part number 10159549-128KALF
2.4mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
Technical Bulletin - temposonics.com
This resolved the issues of visibility, security, and restricted mo-vements. The enhanced maneuverability allows an operator to cut into grades that would not be possible with the previous double mast design. The new design also enhanced efficiency. Rough cutting of a grade would often induce enough shock and vibration to potentially
10160920-1240100LF | Minitek ® Pwr Hybrid 3.0 Header | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0, part number 10160920-1240100LF.
RJF TV Cat5e, Cat6, Cat6A - Conectores Ethernet, USB y de pantalla ...
La serie de conectores Ethernet robustos Socapex RJF TV de Amphenol es una gama de conectores de alto rendimiento diseñados para proporcionar una conectividad Ethernet robusta y fiable en entornos duros y exigentes. Disponibles en las variantes Cat5e, Cat6 y Cat6A, estos conectores son adecuados para una amplia gama de aplicaciones, incluidas las militares, aeroespaciales, industriales y de ...
SMPS Female to SMPS Female 6" Cable Assembly for .047 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
High Gain Permanent Mount GPS Antenna - PCTEL
Optimal performance – High gain: 40 dB (typical); Low noise figure: 0.5 dB; voltage range: 2.7-5.5 V; Superior out-of-band rejection – Very high rejection dual SAW filter for
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
Website Disclaimer & Terms of Use - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
71991-314LF | DUBOX® | Amphenol
Dubox®, Board To Board Connector, Receptacle, Vertical, Through Hole, Double Row, Dual Entry, 28 Positions, 2.54mm (0.100in) Pitch