Search Results for edge connector
Amphenol’s Advanced Interconnect Solutions for Medical Wearable Devices
Minitek ® and BergStak ®. Amphenol's Minitek ® and BergStak ® series provide modular board-to-board connectors suitable for a wide range of applications, including medical wearables. These connectors offer various pitch options and stack heights, allowing flexible design configurations. With high-speed data transmission capabilities and reliable connectivity, they can benefit from portable ...
Ruggedized SATA Connector | Rectangular Connectors | Products ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
Type PRODUCT SPECIFICATION - Amphenol CS
for the PCI ExpressTM card-edge connector. The connector is designed to meet the requirements of the PCI Express Card Electromechanical Specification and certain customer specifications not covered by the PCI-SIG document. 1.2APPLICABLE DOCUMENTS 1.2.1 Solderability : BUS-19-002/A 1.2.2 PCI Express Card Electromechanical Specification
Mini-SAS Connectors | Input Output Connectors | Amphenol
Features. Ruggedized 26-position cabling interconnect system is SFF-8088 (shielded_external) and SFF-8086 compatible Available options support Mini SAS (SAS 2.0 & 2.1) and Mini SATA 4x external I/O requirements
Battery Connectors | Custom Battery - Amphenol
Our cutting-edge Battery Charging Connectors are designed to power your applications efficiently and securely. Whether you require standard battery connectors or custom-made solutions tailored to your specific requirements, Amphenol has you covered. We offer a diverse range of battery connector options tailored to meet the varied needs of ...
Tag Archives: Cool Edge - Amphenol CS
PCIe Card Edge Connectors (1) PCIe DirectAttached (1) PCIe Gen 4 & Gen 5 CEM connectors (1) PCIe Gen 5 CEM Connector (1) PCIe Gen 5 CEM Connectors (1) PCIe M.2 Gen 5 Connectors (1) PIC-SIG (1) PSAS Gen 5 ...
SSMC Connectors - Amphenol RF
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism.. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz . Features and Benefits. Micro miniature size- up to ⅓ smaller than SMC;
High Frequency RF Connectors - SV Microwave
30° Solderless PCB Compression Mount Connectors. Our innovative solderless PCB compression mount connectors feature a new body orientation angled 30° away from the PCB. They are designed at a 30° angle to achieve edge launch-like performance anywhere on the board and improve electrical performance over standard Surface Mount PCB Connectors.
MDT420A03001 | PCIE M.2 | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of pcie m.2 , part numberMDT420A03001 Toggle Nav. Search. Search. Advanced Search . Search ... Card Edge. Custom Power. Card Edge. Cool Edge. Standard. Power. Input Output. D-Subminiature. DisplayPort. HDMI. High Speed I/O. Industrial Ethernet.
2.4mm Female Bulkhead PCB Edge Launch Connector, 4 Leg
A 2.4mm Female Bulkhead PCB Edge Launch Connector, 4 Leg P/N: 1621-00002. It has the greatest electrical, mechanical and environmental specifications.
ME1005613401101 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm Connectors, Storage & Server System, Gen Z,EDSFF,56 signal pins, SMT, Straddle mount, 1.6mmPCB,0.0mm offset.
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the RADSOK® slightly above the board. RADSOK® RadStack™ was designed to address the need ...
PCB Multiport Connectors | Technical Specs | SV Microwave
SMPS Male PCB Edge Launch Connector, 2 Port, SB Available Inventory: 152. 3811-60050. SMPS Connectors 3811-60050. Add to compare list Datasheet. Part # 3811-60051 SMPS Male PCB Edge Launch Connector, 4 Port, FD Available Inventory: 131. 3811-60051. SMPS Connectors 3811-60051.
ExtremePort Z-Link | High Speed IO | Amphenol
Supports both cable and card edge applications with one identical connector Provides flexibility in system design to meet highly modular, scalable and easy-to-repair requirements SFF-TA-1002 standard form factor, with 85Ω impedance and various pin number options meeting PCIe/NVMe/OCP NIC/Gen-Z specifications
NetBridge+ for Advanced Automotive Ethernet - Amphenol CS
Amphenol’s Automotive Ethernet connectors are designed for the automotive environment, support all current IEEE Automotive Ethernet Standards, and are developed in accordance with USCAR-2, VDAAK LV214, and ISO 8092.
ME3005602311011 | Mini Cool Edge 0.60mm | Amphenol
Contact us today for more details of cooledge connectors, part number ME3005602311011 Amphenol is one of the leading manufacturers of Storage and Server System Connectors. ... Mini Cool Edge 0.60mm,EDSFF, 56 signal pins,1x1,Gen 5, Small Press-fit, Orthogonal. Environmental Compliance. Click to download Certificate of Compliance Report.
Consumer Applications | POS Terminal | Personal Care | Home Appliances
Cool Edge PCIe® connectors bring high speed PCIe® support into a one-piece card edge package with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities. Slim connector design saves space on the motherboard while facilitating other higher density applications.
Compact Connectors for Advanced True Wireless Stereo Technology
The waterproof USB Type C connector family includes connectors with power ratings up to 100W, high-speed transmission of up to 40Gb/s, IPX4 to IPX8 performance with unique O-ring technology (LIM), and supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and USB4 Gen3.
Easy Mating with Blind Mate Interface (BMI) - Amphenol CS
PCIe Card Edge Connectors (1) PCIe DirectAttached (1) PCIe Gen 4 & Gen 5 CEM connectors (1) PCIe Gen 5 CEM Connector (1) PCIe Gen 5 CEM Connectors (1) PCIe Gen 7 (1) PCIe M.2 Gen 5 Connectors (1) PSAS Gen 5 ...
SFP | High Speed Interconnects | Amphenol
The SFP interconnect system consists of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It is designed to support Gigabit Ethernet and Fiber Channel applications. The connector accepts multiple transceivers per IN