Search Results for edital pc ce
Model 422E53 | PCB Piezotronics
Model 422E53:In-line charge converter, 1 mV/pC, +/-5V output, -5% frequency 5 Hz
Model 422E04 | PCB Piezotronics
Model 422E04:In-line charge converter, 0.1 mV/pC, +/-2.5V output, -5% frequency 0.5 Hz
EXCEL|MATE CC - Amphenol PCD
500A (Rated current CE qualified) 600A Max. (Internal test passed) 850A (Peak) Rated voltage 1000V DC Temperature sensor PT1000 The two power contacts DC+ and DC- are monitored by temperature-dependent resistor sensors ENVIRONMENTAL Protection degree IP67 Enclosure, IP69 Ambient temperature -30°C to 50°C MATERIAL Shell Thermoplastic Contact ...
Model 422E20 | PCB Piezotronics
Model 422E20:In-line charge converter, 4 mV/pC, -5% frequency 1 Hz, 2-pin MIL conn.
Model 422E54 IN-LINE CHARGE CONVERTER Installation and Operating ... - PCB
conform to CE. Fig 2 4.0 WARNING SYMBOLS AND TERMS The following symbols and terms may be found on the equipment described in this manual. ... (± 2.5 %)(Charge Conversion) 0.1 mV/pC 0.1 mV/pC Input Range ± 50,000 pC ± 50,000 pC Overrange ± 8 V ± 8 V Low Frequency Response(-5 %) 5 Hz 5 Hz High Frequency Response(4 mA) 12 kHz 12 kHz [3]
ME6008433401101 | MINI COOLEDGE 0.6MM GEN6 | Amphenol
Amphenol is one of the leading manufacturers of Cool Edge Connectors. Contact us today for more detail of MINI COOLEDGE 0.6MM GEN6 Connector, Part Number ME6008433401101.
Model 422E35 | PCB Piezotronics
Model 422E35:In-line charge converter, 1 mV/pC, +/-2.5V output, -5% frequency 5 Hz, for high temp sensors
PCI Express ® Gen 6 DirectAttached™ CEM Card Edge Connectors
64GT/S NRZ DIFFERENTIAL SIGNALING FOR NEXT-GENERATION SYSTEMS. The PCI Express ® Gen 6 DirectAttached™ CEM Card Edge Connectors from Amphenol offer superior performance for next-generation systems.
IN-LINE CHARGE CONVERTER - PCB
See PCB Declaration of Conformance PS024 for details. A low impendance connection from case to earth ground is required to maintain CE compliance. All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
PCB Search Results (422e)
In-line charge converter, 1 mV/pC, +/-2.5V output, -5% frequency 5 Hz, TEDS 1.0, For high temp sensors (>500 F) ... en-US A ER O S P A CE en-US GR O U ND T E S T en-US p c b . c o m / g r. Aerospace Ground Test. Accelerometers, Dynamic Force Sensors, Modally Tuned®, ICP® Impact Hammers, Modal Analysis Sensors, Electrodynamic Modal Shakers ...
Modular Signal Conditioning System - PCB
PCB offers various preconfigured signal conditioners to meet many typical applications. For low channel-count applications involving charge amplifiers, ICP® sensor signal conditioners, or PCB capacitive sensor signal conditioners, simply select the preconfigured signal conditioner that meets testing needs.
Model 422E01 | PCB Piezotronics
Model 422E01:In-line charge converter, 100 mV/pC, +/-2.5V output, -5% frequency 0.5 Hz
Model 422E01 In-Line Charge Converter Installation and Operating ... - PCB
out = 422E Scaling (mV/pC) x Transducer Sensitivity (pC/Engineering Unit) where: V out = Output of 422E in mV/Engineering Unit the Engineering Unit may be g’s, Newtons, psi, etc., depending on the sensor Example: A 357A12 (3 pC/g) is used with a 422E02 (10 mV/pC). Calculate the output in mV/g. Answer: 10 mV/pC x 3 pC/g = 30 mV/g TEDS ...
Model 483C30 | PCB Piezotronics
[5] User adjustable, factory set at 4 mA (± 1.0 mA). One control adjusts all channels. * All specifications are at room temperature unless otherwise specified.
Low Noise, High Gain PE/IEPE Signal Conditioner - PCB
DC outputs have a maximum gain of 10,000, the SERVO output has a fixed mV/pC output with a maximum gain of 1,000. The ENDEVCO Model 2775C Signal Conditioner accepts either Piezo-electric or IEPE type transducers. The PE/IEPE input has a wide full scale range, from 0.01 to 100k EU. A selectable
SENSOR SIGNAL CONDITIONER - PCB
mV/pC mV/pC Insulation Resistance at Input(Minimum Required)(0.1 mV/pC) 10 kohm 10 kohm Insulation Resistance at Input (1.0 mV/pC) 100 kohm 100 kohm Insulation Resistance at Input (10.0 mV/pC) 1 MOhm 1 MOhm Input Range(Charge Input, Nominal) ± 100,000 pC ± 100,000 pC Output Range ± 10 Vpk ± 10 Vpk
Differential PE Signal Conditioner - PCB
The model 6634D vibration amplifier is designed to condition and display vibration data from rotating machinery. The instrument accepts inputs from differential piezoelectric and single-ended piezoelectric sensors, voltage output ICP® sensors, velocity coils, and remote charge convertors.
IECEx - PCB
pcb.com | 1 800 828 8840 SERIES . 482C & 483C. 4 & 8-CHANNEL. MULTI-PURPOSE. SIGNAL CONDITIONERS. n. Provides sensor excitation: current or voltage. n. All models power ICP
Model 483C28 Sensor Signal Conditioner Installation and Operating ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
PE/IEPE Signal Conditioner - PCB
Model 133 is a three-channel, Piezoelectric and IEPE signal conditioner that is manually or computer programmable. Manual control is accomplished at the front panel by means of.