Search Results for egyptology qumcl
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
D38999 Series III Filter Connectors - Amphenol Aerospace
Quick Mating - completely mates in a 360° turn of the Coupling nut; Lockwiring Eliminated - incorporates anti-decoupling device; Contact Protection - 100% “scoop-proof” Improved Moisture Resistance - prevents electrolytic erosion of contacts; Lightweight Composite Shell - 17% – 70% weight savings over metal
Micro Connectors - Amphenol Canada
Micro Connectors. Amphenol Micro Connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard M83513.
Egypt - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
IP67 Waterproof Connectors - Positronic
IP67 waterproof connectors are typically mounted on an enclosure and are intended to prevent water and dust ingress into the enclosure. They are used frequently in applications where the enclosure is exposed to a harsh environment and water and dust ingress must be prevented.
Validation Reference Documents - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
DisplayPort - G46 Series | Input Output Connectors - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s.
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
RNJ - HE308 - Rack & Panel - 38999 Series | Amphenol Socapex
The Amphenol Socapex RNJ HE308 Rack & Panel connector is designed for use in harsh environments where reliable and robust connectivity is essential. These connectors are lightweight and derived from the HE308/38999 series I, making them an ideal choice for applications where space and weight are at a premium. They are 100% scoop-proof, preventing bent pins and short circuits during mating, and ...
Kaye Netpac II Wired
QUICK CONTACT I am located in * I agree that my data from the contact form will be collected and processed to answer my request. You can request the deletion of your data at any time by e-mail kayedataprotection@amphenol-sensors.com. You can find detailed information on the handling of user data in our data protection declaration. 4 + 9 = ...
2M805 - 2M Micro Miniature - Amphenol Socapex
The 2M805 connector is a micro-miniature circular connector that features the Tri-Start fast coupling mechanism, which allows for quick and easy mating and unmating. It offers more than 45 contact arrangements, ranging from 1 to 85 contacts, making it suitable for a wide range of applications. The connector also provides excellent EMI shielding, ensuring reliable data transmission in noisy ...
2M Hermetic Micro-Miniature Connectors | 2M804 Push-Pull Quick ...
2M804 Push-Pull Quick-Disconnect; 2M Hermetic 2M Hermetic Micro-Miniature Connectors Contact: Leandro Curran Assistant Product Manager- Hermetics/Sealed 607-563-5100 lcurran@amphenol-aao.com Description: Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors ...
Rent Thermal Validation Equipment - KAYE
Quick and convenient, the program stands as an efficient problem solver for validation equipment needs that arise due to unforeseen circumstances. Every piece of validation equipment rented out circles back into our inventory only after undergoing a full, detailed service check and recalibration. This ensures each equipment's accuracy and ...
Events - KAYE
QUICK CONTACT I am located in * I agree that my data from the contact form will be collected and processed to answer my request. You can request the deletion of your data at any time by e-mail kayedataprotection@amphenol-sensors.com. You can find detailed information on the handling of user data in our data protection declaration. 9 + 3 = ...
2M Micro Miniature - Amphenol Socapex
Amphenol Socapex is a renowned leader in providing high-performance circular connectors, including D38999, 2M Micro Miniature, Rugged Ethernet, USB, Display, RFM, and PT/451 connectors, tailored for a wide range of critical applications within the defense and aerospace sectors. These electrical connectors are engineered to meet the rigorous demands of industrial and military environments ...
D38999 Series III Filter Connectors - Amphenol Aerospace
Quick Mating - completely mates in a 360° turn of the Coupling nut; Lockwiring Eliminated - incorporates anti-decoupling device; Contact Protection - 100% “scoop-proof” Improved Moisture Resistance - prevents electrolytic erosion of contacts; Lightweight Composite Shell - 17% – 70% weight savings over metal
SIHD - High Performance PCB connectors - Amphenol Socapex
The Amphenol SOCAPEX SIHD is a highly durable monolithic PCB connector designed for use with thermal clamps in harsh environments. Its robust technology is perfect for applications in both commercial and military aerospace, as well as C5ISR. The SIHD connector offers lateral displacement of +-0.25 mm, making it highly reliable and easy to maintain with repairable contacts.
LC Field - Fiber Optic Connectors - Amphenol Socapex
Amphenol Socapex LC Field Connector is an innovative solution that allows users to transform their LC cordset into a rugged LC Field connector. This connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh conditions.
Adapter USB3 Type A to Type C - Amphenol Socapex
The USB 3.0 Type A to Type C adapter from Amphenol Socapex is designed to seamlessly integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments. Built for military, defense, and industrial applications, it features a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) that guarantees a ...