Search Results for ejemplos de red man}
Antenas 802.0x.05.00 - amphenolprocom.com
Modelo Producto No. Frecuencia; Indoor ceiling mount antenna: 802.00.05.00: 380 - 470 MHz: Agregar a la cotización: Indoor ceiling mount antenna: 802.01.05.00
PROTIMETER
Plaats de batterijen in het compartiment. Pagina 12 Protimeter Aquant . 6 Specificaties Display(LCD) 35 X 50 mm Met achtergrondverlichting (10 helderheidsniveau) Batterij 3V(2 x AA) 2700mAh Temperatuur Werking 0°C tot 50°C Opslag -40°C tot 85°C Luchtvochtigheid
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
Micro HDAS - Yüksek Performanslı PCB konnektörleri | Amphenol Socapex
Amphenol Socapex Micro HDAS PCB konektörü, zorlu ortamlarda kullanılmak üzere tasarlanmış yüksek yoğunluklu, sağlam bir konektördür. Sadece 1,27 mm'lik bir aralığa sahiptir, bu da onu diğer konektörlerden daha küçük ve daha hafif hale getirirken, yine de güçlü ve dayanıklıdır. MIL-DTL-55302G ve 83513G askeri standartlarını karşılar ve aşar, bu da onu ticari ve ...
En resumen | Amphenol Socapex
Volver Conmutador Ethernet y conversor de red. Convertidores de medición de fibra óptica; Conmutador Ethernet; Cordones y jerseys; Serie PS: Aparatos de potencia eléctrica. Volver Série PS: Appareils de puissance électriques. Convertidores de potencia; Unidades de distribución de energía;
Autofunkantennen MU 4-ZG/... - AMPHENOL PROCOM
Germany: info@amphenolprocom.de; France: fr.info@amphenolprocom.com; Phone +49 (0) 461 957722 Fax +49 (0) 461 9577211. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter . Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
Industrial | Markets - Amphenol
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of 0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform ...
| Amphenol Socapex
Conectores de E/S traseiros. Série 38999; Conectores Ethernet, USB e de ecrã robustos; 2M Micro Miniatura; Acessórios; PT/451 - 26482 Série I; Série RFM; SL 61 E SOCA; Conectores PCB. Conectores PCB traseiros. Conectores PCB de elevado desempenho; Conectores PCB da série HE7-HE8-HE9;
SOFINS 2025 | Amphenol Socapex
Amphenol är glada över att kunna meddela sitt deltagande i SOFINS 2025, det viktigaste evenemanget för innovation inom specialstyrkorna. 1 till 3 april kan du besöka Camp de Souge och utforska våra avancerade lösningar som är utformade för de mest krävande militära miljöerna. Vad du kan förvänta dig:
Tuoteryhmä | Amphenol Socapex
Liitinratkaisumme kattavat sotilas-, ilmailu- ja avaruusteollisuuden sekä teollisuuden alat ja tarjoavat luotettavuutta, kestävyyttä ja optimaalista suorituskykyä.
CTA_DE - Temposonics
DE Datenblatt 552057 C: DE Installationsanleitung 552082 A EN Industriesensoren Toggle Sub Menu. R-Serie V Positionssensoren Toggle Sub Menu. R-Serie V RH5 R-Serie V RP5 R-Serie V RM5 R-Serie V RF5 R-Serie V RFV R-Serie V RDV TempoLink® Sensorassistent TempoGate® Sensorassistent Entdecken Sie die R-Serie V ...
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[98A8F0C01EA3004D884EBBFBD93C55BE>]/Index[10 59]/Info 9 0 R/Length 142/Prev 242748/Root 11 0 R ...
gs-12 | Amphenol Global Search | Amphenol
Dimensions (Length x Width x Depth) 1298 x 305 x 180 mm 51.1 x 12.0 x 7.1 in Weight without Mounting Brackets: MET 11.8 kg 26.0 lbs Weight without Mounting Brackets: RET 12.1 kg 26.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 480 N 108 lbf Side 284 N 64 lbf
ta-531 | Amphenol Global Search | Amphenol
Search Results for ta-531. PV® Wire-to-Board and Wire-to-Wire Connector System - Amphenol CS. Application Drawings: TA-75, TA-146, TA-531. ELECTRICAL PERFORMANCE. Current Rating Single Circuit: 3.0A with 32AWG wire; larger wires allow more; all applications require de-rating. Withstanding Voltage: 1000V RMS.
Model EX641B01 | PCB Piezotronics
Model EX641B01:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 1.0 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn
CTA_DE - Temposonics
Eine Übersicht der möglichen Industrie-, Mobilhydraulik- und Füllstandsanwendungen bei denen Positionssensoren eingesetzt werden können.
| 安费诺 Socapex
机架和面板 rnj 连接器的 cad 文件现已发布
Zuhause - AMPHENOL PROCOM
Germany: info@amphenolprocom.de; France: fr.info@amphenolprocom.com; Phone +49 (0) 461 957722 Fax +49 (0) 461 9577211. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter . Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
SOLUCIONES PARA LA INDUSTRIA AUTOMOTRIZ - offers.tpcwire.com
mano de obra de la solución de TPC era de solo $1,357, en comparación con los $13,104 que el cliente hubiese gastado para reemplazar el cable cada 6 semanas en las 6 unidades durante el transcurso de 36 meses. Finalmente, TPC le permitió al cliente ahorrar $11,747 de gastos y proporcionó un aumento de 138 horas del tiempo de producción.
SOLUCIONES PARA LA INDUSTRIA AUTOMOTRIZ - offers.tpcwire.com
mano de obra de la solución de TPC era de solo $1,357, en comparación con los $13,104 que el cliente hubiese gastado para reemplazar el cable cada 6 semanas en las 6 unidades durante el transcurso de 36 meses. Finalmente, TPC le permitió al cliente ahorrar $11,747 de gastos y proporcionó un aumento de 138 horas del tiempo de producción.