Search Results for el mercurio media center teléfono
High Power | Products - Amphenol Aerospace
Amphenol Aerospace has multiple connector options within D38999 and 5015 designs to accommodate power requirements up to 1000 amps.
SS60 50/200kHz, 600W, 20° Tilt, Si-Tex 8-Pin, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Ram-Lock with High Power Contacts - Amphenol Aerospace
Capable of up to 500 amps, Ram-Lock is designed with the highest conductivity alloys available to be as close to uncut wire as possible! Side-by-side data available comparing to uncut wire and standard mil-spec conductors.
Supplier management & evaluation - Amphenol Socapex
Supplier evaluation. The goal of this system is to provide the best products and services to our customers, to evaluate suppliers in more details and more accurately, and finally to conduct changes in our corporate structures and strategies to success, hand in hand with our suppliers and partners in global sourcing.
Magnetic and Hydraulic-Magnetic Circuit Breaker 8345- - el-cab.com.pl
3 - 28 www.e-t-a.com Issue A Magnetic and Hydraulic-Magnetic Circuit Breaker 8345-... 3 Type number X8345 Module S auxiliary contact module Auxiliary contacts 01 in all poles 02 in pole 1 only 03 in poles 1+ 3 only 04 in pole 2 only Auxiliary contact version H auxiliary contacts standard, gold-flushed (asymmetrical terminals not for UL 489)
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Amphenol's FCI Basics RJ45 Jacks offer single/multi-port solutions for Telecom, Data, Networking, and Home Entertainment, supporting a variety of applications.
| Amphenol Socapex
back Switch Ethernet et convertisseur de média. Convertisseurs de média Fibre Optique; Switch Ethernet; Cordons & jumpers; Série PS: Appareils de puissance électriques
RJE3C1886342 | Modular Jack | Amphenol ICC
Modular Jack - 8P8C, RA, CAT6A, SMT, Sinlge Port, Shield With No EMI Tabs, With Housing Pegs, With LEDs
EBY Electro - FAQ
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Micro HDAS - Σύνδεσμοι PCB υψηλής απόδοσης | Amphenol Socapex
Ο σύνδεσμος Amphenol Socapex Micro HDAS PCB είναι ένας ανθεκτικός σύνδεσμος υψηλής πυκνότητας, σχεδιασμένος για χρήση σε αυστηρά περιβάλλοντα. Διαθέτει βήμα μόλις 1,27 mm, γεγονός που τον καθιστά μικρότερο και ελαφρύτερο από άλλους ...
TM275W Low-High Wide Chirp, 1kW, No Connector, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Login - cablesondemand.com
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT) TOLL-FREE: 1-866-ACD-2860 (1-866-223-2860) PHONE: 1-607-321-2115. FOR CUSTOMER SERVICE & PRODUCT SUPPORT: customerservice@cablesondemand.com. FOR WEB SUPPORT: acdwebmaster@cablesondemand.com .
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.
AmpheSEAL High Pressure Connectors - Amphenol Aerospace
AmpheSEAL is a high pressure modification available on D38999 and Micro-Miniature connectors. Withstands pressures of at least 300 PSI
4.3-10 Plug to 2.2-5 Jack Adapter 50 Ohm Straight
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. 4.3-10 Plug to 2.2-5 Jack Adapter 50 Ohm Straight. Downloads. AD-4310P225J-1 PDF Customer Drawing (Size: 158 kb) Product Life Cycle. Product Life Cycle;
74213-192LF | MEG-ARRAY® | Amphenol
74217-091LF. 240 Position BGA Receptacle, 4mm Component Height, 1.27mm x 1.27mm Array, Lead-free
RJSBEG38NC2 | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack , part number RJSBEG38NC2
QWLD Connectors | High Power | Products | Amphenol Aerospace
QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive.
M195 30/200KHZ 15 M + ECHO ENVELOPE - AIRMAR EMEA
MEDIA | DEALER ACCOUNT REQUEST | SUPPORT | ACI PORTAL. menu. Search Cart. Site Search. Search. submit search. Home / Survey Transducers / M195 30/200KHZ 15 M + ECHO ENVELOPE. M195 30/200KHZ 15 M + ECHO ENVELOPE. Part # M195ERP-30200-50. MFG # 44-190-1-01. Share. With Echo Envelope Developer Option. Exclusive to OEM’s.
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.