Search Results for elc-15
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
STRAIN RELIEF CLAMP - アンフェノールジャパン株式会社
Backshells Amphenol Japan 〒520-3041 滋賀県栗東市出庭471-1 TEL 077-553-8503 http://www.amphenol.co.jp/military 89 STRAIN RELIEF CLAMP
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
3-Channel Hybrid Combiner PRO-PHY85-3SI
19 x 3.47 x 15.75/19.69 in. Weight 50 W : Approx. 6.30 kg / 13.90 lb. 100 W : Approx. 9.80 kg / 21.60 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. PRO-PHY85-3SI-50 Contact for product no. PRO-PHY85-3SI-100 Contact for product no. MECHANICAL OUTLINE All dimensions are given in mm [in.] PRO-PHY85-3SI
SS175 High Chirp, 1kW, 0° Tilt, Navico 9-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
12.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smpm backplane contact ( 3221-40066 )
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Cool Boxesfor VDL - el-cab.com.pl
Technik in Bestform Bus cooling boxes in highest quality. Powerful, professional cooling technology. TM cooling boxesfor the best drink service. Neveras de a bordo para autocares en calidad
NPX1 NovaSensor Sensors
Pressure Range 15 psig Maximum Overpressure 50 psig Environmental Temperature Range Operating 50 to 104 °F (10°C to 40°C) Storage –40 to 158 (Dry) °F (-40°C to 70°C) Mechanical Weight 0.01 lb (5 g) Media Compatibility 316L stainless steel Diaphragm Dome Height 0.000 to 0.008 in 1 (0.000 mm to 0.20 mm) ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Ventostat T8100 NS and NSP Series CO2 Sensor
<2% of FS over life of sensor (15 years) Pressure Dependence 0.135% of reading per mm Hg Certifications CE and RoHS compliant Signal Update Every 5 seconds CO 2 Warm-up Time < 2 minutes (operational) 10 minutes (maximum accuracy) *C0 2 accuracy statement excludes standard gas used for calibration that has an accuracy of 2%. In addition, there
Thermometrics Surface Mount Devices - amphenol-sensors.com
of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s
Modus W Series - amphenol-sensors.com
33E 0 to 15 psi 34E 0 to 30 psi 35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static Pressure, kPa 31P 0 to 50 Pa 32P 0 to 75 Pa 0 to 700 kPa* 33P 0 to 100 Pa 34P 0 to 200 Pa 35P 0 to 500 Pa 36P 0 to 750 Pa 0 to 2000 kPa 37P 0 to 1000 Pa 38P 0 to ...
Telaire Common CO2 Wiring Issues Application Note
30 people at 15 cfm/person, adjust the minimum po-sition potentiometer at the economizer to 900 cfm. This will allow the economizer to deliver 450 cfm at a CO 2 level of 1000. If the Concentration is less than 1000 the signal will modulate the damper position proportionally according to the CO 2 concentration.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: K915.0 W/Flange Double tail: 15.0: 1P-10P: K9xxC3531000G: Please refer to the pdf file. The website drawing is for reference only.
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Male Bulkhead ( SF1211-6061 ) SMP Male Bulkhead ( SF1211-6061 )
SPECIAL OFFER BU 100 O MOR O Y SPER-TREX A ND CABLE - offers.tpcwire.com
Call 800-211-4520 to Learn More! offers.tpcwire.com/bundles Offer valid May 1, 2015–December 31, 2015 on any TPC Wire & Cable Corp. Super-Trex® brand cables ...
English – Page 3 – LID Technologies
Properly inflated, tires last longer and deliver 15% longer tread life and have 20% longer casing life. REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3]. In ...
NTC Thermistors Type RL20 - amphenol-sensors.com
– L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations • The - “K” suffix is the same as the “DI” suffix in earlier catalogs. Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/ ...