Search Results for elc-15
The Future of Industrial Robotics - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm | 302100 - Amphenol RF
RF Connector SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm
Betriebsanleitung R-Serie V EtherCAT 552059 - Temposonics
Temposonics® R-Serie V EtherCAT® etriesanleitun I 6 I 3. Identifizierung a Bauform R P 5 Profi l b Design G Magnetschlitten Gelenk spielfrei (Artikelnr. 253 421), geeignet für interne Linearisierung L Blockmagnet L (Artikelnr. 403 448) M U-Magnet OD33 (Artikelnr. 251 416-2), geeignet für interne Linearisierung
1 2 3 4 5 6 7 8 - amphenol-gec.com
15.5±0.3 Model NO. Standard Part List (Without HVIL) overall-diameter nominal(mm) overall-diameter nominal(mm) outside-diameter of terminal(mm):"A" inside-diameter of terminal(mm):"B" 12.0±0.3 15.0±0.3 16.8±0.3 9.0±0.3 11.0±0.3 12.5±0.3 outside-diameter of terminal(mm):"A" inside-diameter of terminal(mm):"B" P/N P/N
HAND HELD SHAKER Revision: K - PCB
Battery Life(25 gram load) 15 hours 15 hours [5] Battery Life(50 gram load) 40 hours 40 hours [5] Battery Life(100 gram load) 10 hours 10 hours [5] Battery Life(150 gram load) 4 hours 4 hours [5] Battery Life(210 gram load) 2 hours 2 hours [5] Physical Size (Diameter x Height) 2.2 in x 7.8 in 56 mm x 200 mm
2018-9-15 The Technical training_Amphenol Assembletech
2018-9-15 The Technical training. From:Amphenol Author:Admin Clicks:7650 times PubDate:2018/9/15 On September 15th ,2018, UAST invited Mr. Li to share the technical skills to the engineers. It is a valuable training. Last:2018-7-27 The training of “Stress and Emotion Management” ...
Push-Pull Rhino - Amphenol Ltd
Size 13 to 15: At 1500Vac RMS, 2mA max leakage current; Size 17 to 25: At 2625Vac RMS, 2mA max leakage current; EMI 360˚ screening facilitated with straight or 90˚ EMC backshell; Mating durability 500 cycles minimum, contacts rated to 20,000 cycles; Breakaway style shell for rack and panel or push-pull applications;
RJF TV6A - amphenolpcd.com
• Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in] onto connectors (mated pair) • Temperature range: -40°C / +85°C Markets & Applications Applications : Data acquisition and transmission in harsh environment, radars, shelters, battlefield communication C4ISR, battlefield Ground Vehicle Navy Railway: RoHS compliant 10Gb/s!
Positronic Announces EL Series Aluminum Backshells
Available in sizes 9, 15, 25, 37, 50, and 104. Built for the Toughest Conditions. Lightweight, durable, and rugged, the Positronic EL Series backshell is constructed to ensure reliable, high-performance connections even in the most demanding environments: aerospace, space travel, military, and industrial. Ready for Liftoff
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Temposonics
Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity Any Design / Material
Testers & Accessories
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
hschd02ar0001r | Amphenol Global Search | Amphenol
Search Results for 222202-10 N-Type Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm | 172209 - Amphenol RF N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-15. ... 10-553120-11g yes cap, protective n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations ...
Temposonics
model encode this value, (now limited between 1 and 15, see Note 1), for the single character (b) using hexadecimal, (1 to F). Analog Output Range (Note 2) AS1Z (Note 3) V0 0 to +10 Vdc AS2Z V2 -10 to +10 Vdc AS3Z V7 0 to -10 Vdc AS4Z V1 +10 to 0 Vdc. AS5Z V3 +10 to -10 Vdc ...
Omni Antennas CXL 130-1LW-SS-Ex - AMPHENOL PROCOM
0 dBd / 2.15 dBi: 30.8 dBm (1.2 W) *See the ATEX Product Manual (safety and mounting instructions) and related EU DECLARATION OF CONFORMITY ATEX Directive 2014/34/EU. Typical Gain and VSWR curve. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-Plane) Mounting Details.
SV Microwave, Inc.
x x' 15' decimal: .x .030.xx .010 the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of n/a 6) remove all burrs third angle projection revision history rev date approved unless otherwise specified 2400 centrepark west drive, suite 100
OurMission - アンフェノールジャパン株式会社
2 11 TimesMicrowaveSystems,designsandmanufactureshigh performancecoaxialcables,connectorsandcableassembliesfora broad rangeofRFtransmissionapplications.Formorethan50 ...
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
typical ±15 µm ±20 µm ±25 µm maximum ±25 µm ±30 µm ±50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation
AirMax POWER CONNECTOR MODULES - Amphenol CS
24 2 1 83 166 2 7.3 15.6 No 10078768-001LF 10078770-001LF 24 3 1 75 225 3 7.3 22.9 No 10078902-001LF 10078904-001LF Note: For right angle headers with one first mate/last break contact, please use the -002LF dash number option. HCI® BACKPLANE/MIDPLANE HIGH POWER MODULES