Search Results for elc-15
68933.idw - pcb.com
1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 6 8 9 3 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
Feeder Cable - Amphenol Antenna Solutions
Minimum Number of Bends 15 Bending Moment 15 N∙m Tensile Strength 1200 N Cable Weight (approx.) 370 kg/km (248 lb/1000 ft) Flat Plate Crush Strength 14 N/mm Operating Temperature -40° C to +70° C (-40° F to +158° F) Installation Temperature -20° C to +60° C (-4° F to +140° F) Storage Temperature -40° C to +70° C (-40° F to +158° F ...
696-960 / 1695-2700 MHz - amphenol-antennas.com
CUT070X12Fxyz0 DUAL BAND | 3-SECTOR, CLOVER-SHAPE | CANISTER ANTENNA | X-POL | FIXED TILT | 1219 MM (48.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 112A22 | PCB Piezotronics
Model 112A22:High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp.
Amphenol High Voltage Connectors - アンフェノールジャパン ...
HVC2P12FSX50 ( 50mm²:15.2~15.8) HVC2P12FSX70 ( 70mm²:17.4~18.2) Socket: HVC2P12MVX03 (type 4, M6 Screw Nut) “X” indicates code 1/2/3/4 Mating design: Serviceable locking leg Locking assurance by CPA Operation with handle Terminal system: 2x Ø 12 mm Radsok, silver plated Wire size 35/50/70mm2,shielding
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Antennes de panneau 766.90.13.00 - amphenolprocom.com
15° Electrical Tilt: 380 - 470 MHz: Ajouter au devis: XPOL panel antenna 90°, 13 dBi: 766.90.13.00-N(f) N(f) termination (not PIM specified) 380 - 470 MHz: Ajouter au devis: XPOL panel antenna 90°, 13 dBi: Contact for availability: 4.3-10(f) termination: 380 - 470 MHz: Ajouter au devis: Accessories;
(V0808 - amphenol.co.jp
pwf p 2-4 277v 12a 18-15 500 500h pwg p 4 277v 16a 18-14 500 500h pwc p 3 277v 20a 14-12 500 500h pwcu p 4 & 12 277v 20a+2a 14-12, 24-22 500 500h pwh p 3, 5 660v (ac) 1000v (dc) 25a 12 500 500h pwl p 3 300v 30a 14-8 500 500h pwm p 2 600v 50a 9-8 500 720h
TITLE
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
CUSTOMER OUTLINE DRAWING - Amphenol RF
3/2/15 50385 mjd notes: 1. materials and finishes (as per finish and corrosion requirements of mil-c-39012): body, coupling nut - non-magnetic stainless steel, gold plate (.000004 min) thick. outer ferrule - copper, gold plated (.000004 min) thick. contact - brass or beryllium copper, gold plated (.0000040 min) thick. retaining ring - beryllium ...
FLS014N3PHEC03 3 Position Square Flange Receptacle, Pin, Sh - Amphenol Sine
FLS014N3PHEC03 3 Position Square Flange Receptacle, Pin, Shell Size 14, with Endcap, Fast Lock Coupling
I S T - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
ms4102a | Amphenol Global Search | Amphenol
Search Results for ms3100e-14s-12p ms4102a | Amphenol Global Search | Amphenol Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 4,100 kin-lb/radian 460 kN-m/radian Rotating Inertia 0.036 in-lb-sec2 0.004 N-m-sec2 Maximum Speed 6,700 RPM 6,700 RPM [6] All specifications are at room temperature unless otherwise specified.
Amphenol Fiber Optic Connectors TFOCA-II EX Fiber Systems
EMI Shielding Effectiveness (Receptacle Only) > 60dB, 15 KHz to 10 GHz Corrosion Resistance MIL-STD-1344, Method 1001, Condition A TFOCA-II ® EX Specifications
SCORPION - amphenol.co.jp
For more information, refer to page 15 Optional Features • For more information, refer to pages 13-15 Mounting Options & Locking Systems • For more information, refer to page 13 Panel Mount • 1 Wire, order contacts separately A1 Gold flash over 1.27μm Ni (nominal) over Cu A2 Gold flash over 1.27μm Ni (nominal) over Cu, solder coat tails*1
SS175H Chirp-ready Tilted Element Thru-hull - Airmar
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Find an Airmar Certified Installer/Dealer Near You! Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000')
L L I S T A m - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Panel Antennas 766.65.15.00 - amphenolprocom.com
XPOL panel antenna 65°, 15 dBi: Contact for availability: 4.3-10(f) termination: 380 - 470 MHz: Add to quote: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Add to quote: