Search Results for elc-15
REVISIONS - Amphenol Sine
orion.li 15/sep/20 tommy.xie 16/sep/20 none a4 c0855s contact information updated 03/may/18rookietommy a5 c1070s update drawing 02/jul/19 joetommy b 5.50 min. notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 20 4. specifications:
TN-25 How High in Frequency Are Accelerometer Measurements Meaningful - PCB
variable. For example, an article in Machine Design (11/15/2002) notes that there are 75 factors that affect the tension in applying torque to a single bolt. While this discussion of modeling limitations has not produced a definitive upper frequency limit for meaningful accelerometer measurements, it is consistent with prior discussions that ...
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
REVISIONS - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
SS60 Traditional/CW Tilted Element™ Thru-hull - Airmar
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700')
Fiber Sealed Drop Closures (FSDC) - charlesindustries.com
Split Ratio 1x2 1x4 1x8 1x16 Operating Wavelength nm 1260 - 1650 Maximum Insertion Loss dB 4.0 8.0 11.5 13.5 Uniformity dB 0.5 0.6 0.8 1.2 Return Loss dB >55
C:Userssullen.zhangDesktopLED CUSTOMER DRAWINGSC-AT06-2S-D1224V-A2
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Design and Construction of the VPX Connector - Amphenol Aerospace
15th Day LLCR 20th Day LLCR Push our Force 2nd Pin Insertion Force 2nd Pin Durability 250 Cycles Insertion Force 3rd Pin Push Out Force 3rd Pin Durability 100 Cycles Temperature Life 500 hrs 105oC Durability 250 Cycles Mate/Unmate Force Pre-Condition 300 Hrs 105o C Insertion Force 1st Pin Durability 100 Cycles Mixed Flowing Gas (MFG)
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 10/25/2000 4:48:56 PM
MA5CAP1200-S1 12 position straight plug, Checkmate™, P type
MA6CG-S3 Cord grip, cable range 11.0-15.0mm. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG. REQUEST A QUOTE.
Discone antenna, 100-500 MHz - AMPHENOL PROCOM
SPECIFICATIONS Electrical Model 7437010 Frequency 100 - 500 MHz Max. Input Power 250 W Polarisation Vertical 3 dB Beamwidth, E-Plane 80 ° 3 dB Beamwidth, H-Plane Omnidirectional
HY-TREX - TPC Wire
hy-trex® motor power cable – unshielded part no. legacy part no. cond size number of conductors cond stranding nom o.d. (in.) weight (lbs/1000') bend radius (in) gland* awg equiv p/n
B164 Traditional/CW Tilted Element™ Thru-hull - Airmar
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
ATP13-2P-BM02BLK 2 Position 90° PCB Flange Mount Receptacle
BoardLock ATP13/15 (Flanged, Self-Threading) ATP13-2P-BM02BLK 2 Position 90° PCB Flange Mount Receptacle, Molded Gold Pins, Potted, Black; ATP13-2P-BM02BLK 2 Position 90° PCB Flange Mount Receptacle, Molded Gold Pins, Potted, Black .
CVLD PRESSURE SENSOR - PCB
Excitation Voltage(± 0.5 VDC) 15 VDC 15 VDC Settling Time < 7 sec < 7 sec Spectral Noise(1 kHz) 43 µpsi/√Hz 6,192 µPa/√Hz [2] Spectral Noise(10 kHz) 32 µpsi/√Hz 4,608 µPa/√Hz [2] Electrical Isolation ≥ 108 Ohm ≥ 108 Ohm Bias Current 7 to 12 mA 7 to 12 mA [3] Physical Sensing Geometry Compression Compression Sensing Element ...
Engine and Propulsion - CMR Group
15 DESIGNATION CMR REFERENCE Sensor type / Type de capteur MD20 2K DGF = If bored pocket DGF = Si doigt de gant foré (DF) 1x thermocouple K 2x thermocouples 2K xK P2 plunger Plongeur P2 Px ØR Fitting Raccord ØR ØR Elbow angle / Angle coude An Length L (m) Longueur L (m) L
A3
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
AT06-12SA-OMRDGRY 12 Position Overmolded Plug, Socket, Reduc
AT16-1518S-CAP Protective Cover for 12,15,18-Way Plugs, Black REQUEST A QUOTE AT60-14-0122 Nickel-Plated Male Contact, Stamped & Formed, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012
RELEASED DRAWING JUN-19-2014 BEN TOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
CARRIER STRIP ID: 16-18 - Amphenol Sine
a4 c0405s update drawing 21/jul/15 jarry tommy a5 c1070s update drawing 28/jun/19 joe tommy ref: 1062-16-0122, 1062-16-0144, 1062-16-0177 b 2.5 min. nickel gold at62-16-0122 at62-16-0144 plating part number part number chart b1 c1298s update plating 14/sep/20 sullen tommy tin at62-16-0177 selective tin over nickel overall in zone plating ...