Search Results for elc-15
C:Userssullen.zhangDesktopLED CUSTOMER DRAWINGSC-AT06-2S-D1224V-A2
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Datasheet - SGX Sensortech
Weight < 15 g Power supply operating range 9 to 18V Power consumption < 50 mA, @12V < 100uA(Sleep mode) Output signal CAN 500kbps High Speed H2 Concentration range CO detection Pollution level from 0 to 10 Based on CO concentration Accuracy H2 vol.% in air ≤ 4% : ± 0.4 vol.% H2 H2 vol.% in air ≥ 4% : ± 10% Response time < 1 s(one CAN ...
A2--ADD MORE MATERIAL NOTES25/OCT/18BROOKTOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheetof description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
CARRIER STRIP ID: 16-18 - Amphenol Sine
a4 c0405s update drawing 21/jul/15 jarry tommy a5 c1070s update drawing 28/jun/19 joe tommy ref: 1062-16-0122, 1062-16-0144, 1062-16-0177 b 2.5 min. nickel gold at62-16-0122 at62-16-0144 plating part number part number chart b1 c1298s update plating 14/sep/20 sullen tommy tin at62-16-0177 selective tin over nickel overall in zone plating ...
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 1641 0 obj >stream hÞŒTM‹Û0 íOѱ=YÒŒ> ËBHé%t)qnÛ L0é‚7 ^ š?ßvFÒ솒¶º„ Ï{ó=2΂ÒÊ8‹Ê˜ œ2 x ¦e à *ÔŽA«00 ´r å ›À*OJ |`?€* –ƒSÁ'“W1Å‚ ¢· ¢j 2hU›8Hvm"#Òê ‰j,ó‘bšÀ ¤ › "…·™G 8-. M²’+t\ ò f/ŽÉžyŽbxÍ 1·Ó´ÜßS´Mî}òÃ0»ìš ÓþüLn3é1Í…,y.
A2--ADD MORE MATERIAL NOTES25/OCT/18BROOKTOMMY - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheetof description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
SERIES 2 CONNECTORS ACSE206-05-14 - Amphenol In
Protective Caps 14-15 Backshells 17-25 Contact Information, Sealing Plugs, Crimping & Insertion/Removal Tools Ordering Information 26 27 QPL Certificate 4. MS 3470 IMB1-0 wall mounting receptacle with narrow flange MS 3472 IMB1-2 wall mounting receptacle with wide flange MS 3471 IMB1-1 cable connecting receptacle MS 3474 IMB1- 4
State of the Art Technologies for Protection of Industrial ... - PCB
15 mils onwood and fiberglass towers. On higher speed units, 400 RPM, it runs from about 4.1 mils on the concrete towers to about 6 mils on the wood and fiberglass units. When those displacement . limits are used and the associated accelerations computed, they are found to be incredibly small as
SYSTEM ATTACHMENTS - amphenolpcd.com
Visit amphenolpcd.com for more information 3 INDEX ALBPCL75P High Performance P-Clamps High Performance Omega Clamps High Performance LDG P-Clamps Light Weight C-Clamps (CC1339L) C-Clamps 5516
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
MA3TNP1200-S3 12 Position, Panel Connector with Strain Relief, P Type ...
MA3TNP1200-S3 12 position panel connector, threaded, P type, counter-clockwise insert, 11.0-15.0mm cord grip - Mating Parts: MA1CAE1200MA7CAE1200-S1MA Call Us 1-800-394-7732 My Account
Low frequency machinery monitoring: measurement considerations
835 Progress Drive Frederick, MD 21701 Tel: +1 (301) 330 8811 [email protected] wilcoxon.com buy.wilcoxon.com Wilcoxon Sensing Technologies Low frequency machinery monitoring: measurement considerations
REVISIONS - Amphenol Sine
orion.li 15/sep/20 tommy.xie 16/sep/20 none a3 -- release new dwg format 21oct13 drp - 4.7 0.3 6.35 typ 12.7 Ø2.5 carrier strip id: 14-16 22–0.7 Ø3.3 Ø1.55 5.5 4.6 4.0 section a-a section b-b 3.2 b b a a notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16
Amphenol
8.0mm 26.2 41.2 86.2 25.8 82.5 34.3 30 25.15 22.85 2.5 23.5 Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway EMI HVIL SLP P Right Angle 90° B 8.0mm 250A 35 35mm2 B W/ Back shells S IP67 O Orange 0 90° E EMI NON HVIL 1 270° 50 50mm2 B Black 2 60° IP Straight Type N Non-Sealed 3 120° H HVIL 70 70mm2 R Red 4 150 ...
Learn More about Connector Mating Cycles - Amphenol CS
Cheaper connector pins made of copper alloy with tin plating will lose its effectiveness after 10-15 mating cycles. Whereas, a connector made with quality contacts like beryllium copper or phosphor bronze with thick gold plating can last for 500-1000 cycles.
HTXC033S18x000 - Amphenol Antenna Solutions
Twin Band, Twin Beam, 4-Port, Panel, XPOL, 33°, 696-900 | 696-900 MHz, 15.1|15.1 dBi, 0-10°|0-10°, 1953 mm (76.9 in)
Thermometrics ZTP-148SR Thermopile IR Sensor
Thermometrics ZTP-148SR Thermopile IR Sensor
16-Port Canister Antenna - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.