Search Results for elc-15
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
MA3TNP1200-S3 12 Position, Panel Connector with Strain Relief, P Type ...
MA3TNP1200-S3 12 position panel connector, threaded, P type, counter-clockwise insert, 11.0-15.0mm cord grip - Mating Parts: MA1CAE1200MA7CAE1200-S1MA Call Us 1-800-394-7732 My Account
Low frequency machinery monitoring: measurement considerations
835 Progress Drive Frederick, MD 21701 Tel: +1 (301) 330 8811 [email protected] wilcoxon.com buy.wilcoxon.com Wilcoxon Sensing Technologies Low frequency machinery monitoring: measurement considerations
REVISIONS - Amphenol Sine
orion.li 15/sep/20 tommy.xie 16/sep/20 none a3 -- release new dwg format 21oct13 drp - 4.7 0.3 6.35 typ 12.7 Ø2.5 carrier strip id: 14-16 22–0.7 Ø3.3 Ø1.55 5.5 4.6 4.0 section a-a section b-b 3.2 b b a a notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16
Amphenol
8.0mm 26.2 41.2 86.2 25.8 82.5 34.3 30 25.15 22.85 2.5 23.5 Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway EMI HVIL SLP P Right Angle 90° B 8.0mm 250A 35 35mm2 B W/ Back shells S IP67 O Orange 0 90° E EMI NON HVIL 1 270° 50 50mm2 B Black 2 60° IP Straight Type N Non-Sealed 3 120° H HVIL 70 70mm2 R Red 4 150 ...
Learn More about Connector Mating Cycles - Amphenol CS
Cheaper connector pins made of copper alloy with tin plating will lose its effectiveness after 10-15 mating cycles. Whereas, a connector made with quality contacts like beryllium copper or phosphor bronze with thick gold plating can last for 500-1000 cycles.
HTXC033S18x000 - Amphenol Antenna Solutions
Twin Band, Twin Beam, 4-Port, Panel, XPOL, 33°, 696-900 | 696-900 MHz, 15.1|15.1 dBi, 0-10°|0-10°, 1953 mm (76.9 in)
Thermometrics ZTP-148SR Thermopile IR Sensor
Thermometrics ZTP-148SR Thermopile IR Sensor
16-Port Canister Antenna - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Charles Optical Taps - Charles Industries
8-15 CFST-AFT860400A CFSM-MFT860400A 15.5 2.7 8-14 CFST-AFT850500A CFSM-MFT850500A 14.3 3.6 8-13 CFST-AFT840600A CFSM-MFT840600A 13.2 4.6 8-10T CFST-AFT8xxxx0A CFSM-MFT8xxxx0A 10.7 TERM. *Drop leg insertion loss includes connector loss (0.2 dB). Other configurations are available per special order. Contact your Charles account manager or inside
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
40623 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Model 113B23 High frequency ICP® pressure sensor, 10k psi, 0.5 ... - PCB
Model 113B23 High frequency ICP® pressure sensor, 10k psi, 0.5 mV/psi, 0.218" dia. diaphragm, accel. comp. Installation and Operating Manual For assistance with the operation of this product,
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
NetBridge+ for Advanced Automotive Ethernet - Amphenol CS
Amphenol’s Automotive Ethernet connectors are designed for the automotive environment, support all current IEEE Automotive Ethernet Standards, and are developed in accordance with USCAR-2, VDAAK LV214, and ISO 8092.
Amphenol Spectra-Strip
9/15/2021 9/15/2021 9/14/2024 . fm-14 cert 9001 14001 45001 (01/21/2021) quality systems registrars, inc. certificate of registration carol l. tillman president accredited management systems certification body -0241 | qsr.com 5045 highway 162, hollywood, south carolina 29449 | (703) 478 .
HIGH VOLTAGE INTERCONNECT - アンフェノールジャパン株式会社
• “FY” in the part number is the wire type which is 22AWG, 15 kVDC rated, UL 3239 style twin lead wire made with cross-linked polyethylene insulation, and PVC jacket, color red (small side) and black (large side) • Optional “VX” in the part number is the wire type which is 22AWG, 15 kVDC rated shielded and
2023 - Amphenol
15% North America 25% Rest of World 3% Europe 20% North America 39% Automotive 23% Industrial 25% Defense 11% Balanced End Market Exposure SHORTER CYCLE Broadband 4% Mobile Networks 4% IT Datacom 19% Mobile Devices 10% 2023 Global Workforce Commercial Aerospace 4%. 6 2023 SSTAINABILIT REPORT AMPHENOL CORPORATION