Search Results for elc-15
Accesorios ATEX Grounding Kit - amphenolprocom.com
Aprox. 0.15 kg: Montaje: See the ATEX Produkt Manual: Designaciones de pedido. Modelo Producto No. ATEX Grounding kit: 115000100: Agregar a la cotización: Productos relacionados. Soportes. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Quick-Connex® Mini and Micro Retractile Cordsets - TPC Wire
15: 12: No Shielding: Related Products. Trex-Onics® High-Flex Ultra Coil Retractile Cord. Quick-Connex™ 16 AWG Mini Cordsets (2-6 Pole) Quick-Connex™ 16 AWG Mini Cordsets (9, 10 & 12 Pole) Request a Quote Your Wire and Cable Solution Starts Here. Products; Markets; Applications; Resources; About; Request Quote;
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Paladin 112Gb/s | Backplane Connector | Amphenol
Paladin's revolutionary architecture sets the benchmark for signal integrity performance in backplane interconnects. Exhibiting smooth linear transmission beyond 40GHz, the lowest crosstalk in the market, and consistent SI performance over its entire mat
- Contact Size 12 Options - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
Operation Manual R-Series V EtherCAT 552059 - temposonics.com
Temposonics® R-Series V EtherCAT® Operation anual I 6 I 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
r-serie katalog - Temposonics
5 brown +24 VDC (-15/+20 %) 6 white DC Ground (0 V) Standard position magnet included in delivery (see chapter accessories) Position magnets Connection types Magnet slider S (part no. 252 182) 6 pin female connector (part no. 370 623) R-
Piezoresistive accelerometer - pcb.com
Piezoresistive accelerometer | Model 727. Notes. 1. Maintain high levels of pr ecision and accuracy using Endevco’s factory calibration services.
EIA, WECO and ETSI Mounting Hole Spacing - amphenol-ns.com
T I. R R 02.15.17 . 1.50.26.6000 . 1 EIA, WECO and ETSI Mounting Hole Spacing Racks:: Dimensions and Specifications 12.5 mm (0.5") 12.5 mm (0.5") 25 mm (1") 50 mm (2") 25 mm (1") 25 mm (1") EIA Wide WECO ETSI 0.625 0.625 0.500 0.250 1.750 IRU EIA Universal
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
" or 15 mm sockets) to 150 in/lb. (~17 N•m), max. Input wire size 2/0 AWG to 350 MCM Grounding: Specifications: Earth GND terminal bolts (with spring washers and flat washers) for dual-hole compression lug Three sets of 1 / 4-20 threaded holes on 5 / 8" centers. [max. lug width of
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
LUSB (Lockable USB) Connector | Input Output Connectors | Amphenol
Amphenol LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical.
M39012/16-0013 BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 ...
M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved 901-101-15. M39012/55-4026 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-155-16.
SSI Technologies, LLC
Author: Harley Davidson Last modified by: Crandall, Jennifer Created Date: 3/25/1999 4:44:32 PM Other titles: QF_7303 QF_7303!Print_Area Company
10090928 | Amphenol Global Search | Amphenol
Through Amphenol’s high-speed, power, assembly and mechanical packaging expertise, you gain the advantage ... (15/26/44 POS) Size Dimensions A + 0.38 B + 0.12 C + 0.10 D + 0.25 E F G ... D-Sub High density straight 26 way solder pin 10090928-P264XLF
7} - Amphenol Sine
2 PL DEC ±0.15 Angles ±1 ° 3 PL DEC ±0.08 3) Note reference = X MATERIAL SPECIFICATIONS: PROCESS SPECIFICATIONS: MATERIALS LIST SIGNATURES DATE DRAWN: JARRY 01/AUG/14 CHECKED: ENGINEER: APPROVAL: CUSTOMER: THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, Amphenol Sine Systems -www.amphenol-sine.com 44724 Morley Drive