Search Results for elc-15
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.
250TPA08/nrg250TPA08 - 250A Dual-Feed TPA Fuse Panel
" or 15 mm sockets) to 150 in/lb. (~17 N•m), max. Input wire size 2/0 AWG to 350 MCM Grounding: Specifications: Earth GND terminal bolts (with spring washers and flat washers) for dual-hole compression lug Three sets of 1 / 4-20 threaded holes on 5 / 8" centers. [max. lug width of
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
LUSB (Lockable USB) Connector | Input Output Connectors | Amphenol
Amphenol LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical.
M39012/16-0013 BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 ...
M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved 901-101-15. M39012/55-4026 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-155-16.
SSI Technologies, LLC
Author: Harley Davidson Last modified by: Crandall, Jennifer Created Date: 3/25/1999 4:44:32 PM Other titles: QF_7303 QF_7303!Print_Area Company
10090928 | Amphenol Global Search | Amphenol
Through Amphenol’s high-speed, power, assembly and mechanical packaging expertise, you gain the advantage ... (15/26/44 POS) Size Dimensions A + 0.38 B + 0.12 C + 0.10 D + 0.25 E F G ... D-Sub High density straight 26 way solder pin 10090928-P264XLF
7} - Amphenol Sine
2 PL DEC ±0.15 Angles ±1 ° 3 PL DEC ±0.08 3) Note reference = X MATERIAL SPECIFICATIONS: PROCESS SPECIFICATIONS: MATERIALS LIST SIGNATURES DATE DRAWN: JARRY 01/AUG/14 CHECKED: ENGINEER: APPROVAL: CUSTOMER: THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, Amphenol Sine Systems -www.amphenol-sine.com 44724 Morley Drive
Airmar B60-20-MM Transducer for Depth & Temp Sensing - Gemeco
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700')
cfa1-nxrp-pcb-8 - Amphenol RF
Title: cfa1-nxrp-pcb-8.ps Created Date: 12/3/2002 3:15:29 PM
Measuring Static Overpressures in Air Blast Environments - PCB
than 5-15 degrees F. For quartz-based transducers this transient thermal exposure can result in a false negative pressure drift indication, which is due to a thermal expansion occurring in the internal housing of the transducer containing the preloaded quartz sensing assembly. The expansion
TITLE
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Data Sheet MXR Analog - temposonics.com
Rugged, up to 100 g shock and 15 g vibration levels Flexible, capability to measure a range from 100 to 600 mm Data Sheet MXR Analog Magnetostrictive Linear Position Sensors. Data sheet MXR Sensor I2I Technical data The MH-Series Model MXR sensor is available in two versions. The MXRC and the MXRS.
Brackets and Mounts SMC 2300/30-65 - amphenolprocom.com
With a distance between mast legs of 1 m, side-mounting distance will be variable from 0.15 m to 1.10 m: Wind Area: 0.073 sq. m / 0.79 sq. ft: Wind Load: 93 N (160 km/h) Weight: Approx. 10 kg / 22.05 lb. Mounting: Mounts across two legs of square or triangular towers with round legs: Max. dia. 65 mm, Min. dia. 30 mm:
What is Industry 4.0? - Amphenol CS
Industry 4.0, also called the 4 th industrial revolution, refers to the digital transformation of manufacturing; where humans, computers, and automation will come together and interact in entirely new ways.. The Industry 4.0 movement looks to re-shape the way factories are run today by converging autonomous machines and robotics with third platform technologies such as, Big Data/Analytics, the ...
21-900702-001 | Amphenol Global Search | Amphenol
Search Results for 21-900702-001 APPLICATION SPECIFICATION GS-20-141 - Amphenol CS 6.12 Connector Removal 21 6.13 Repair 21 7.0 Tooling 22 8.0 Product Part Number Assignments 23 PDS: Rev :C STATUS:Released Printed: Dec 26, 2017. ...
LC FTV - Amphenol Socapex
35,15 46,02 39,67 ø 35,16 33,86 47,00min ALL AMPHENOL SOCAPEX ALL AMPHENOL SOCAPEX. Amphenol Square flange receptacle Amphenol Square flange receptacle . Amphenol Socapex Receptacle ...
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type