Search Results for elc-15
Operation Manual R-Series V Analog 552063 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 6 I h Output A Current V Voltage i Function 1 Position (1 or 2 magnets/outputs) 2 Position and speed (1 magnet and 2 outputs) Specify the maximum speed value in section 3 Position and velocity (1 magnet and 2 outputs) Specify the maximum velocity value in section
M28840 Shipboard Connectors - Amphenol PCDAmphenol PCD
Description: M28840 circular connectors according to MIL-DTL-28840. Shipboard application connectors that are precision-machined, highly reliable, and meet superior mechanical shock performances.
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE C10-752158-000 RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000
Mini Cool Edge IO – The Ideal Solution to Transmit Next Generation High ...
Mini Cool Edge IO provides not only a SI performance ready signal transmission medium but also a new way of system design thinking that will lead your electronic system to a completely cost-effective, highly modularized, and extremely easy-to-repair system.
Piezoresistive accelerometer - pcb.com
Key features n 2K, 6K, 20K, 60K and 200K full scale ranges n High resonance frequency n Broad frequency response n Minimal zero shift after shock Description The Endevco model 7270A is a family of rugged undamped piezoresistive accelerometers designed for shock applications.
TITLE
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
Model 603C01 Platinum Stock Products; General purpose, industrial ... - PCB
Model 603C01 Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration
Quality - Martec
Catalogues 15 July 2024. High Temperature Range Catalogue. Catalogues 8 July 2024. Lighter Aluminium Range Catalogue. Catalogues 16 February 2024. Industrial Feedthrough Catalogue. Case Study 20 October 2022. Ultra Electronics Precision Air & Land Systems. Case Study 20 October 2022. ABB Offshore Systems Ltd.
SERIES 660 - amphenolsensors.com
pcb.com | 1 800 828 8840. SERIES . 660. LOW COST, EMBEDDABLE . ACCELEROMETERS Choice of charge mode, ICP ® and 3-wire low power varieties Mountable via adhesive or soldering with
RNJ Low Profile - アンフェノールジャパン株式会社
15 35 78.7 15 33.7 17 50 112.4 16 36 19 55 123.6 18 40.5 21 65 146.1 22 49.5 23 80 179.8 27 60.7 25 102 229.3 34 76.4 Durability: 500 cycles <<< ELECTRICAL CHARACTERISTICS Contact size 22D 20 16 12 8* 4* Current (A) 5 7.5 13 23 60 100 Contact rating - nominal current per contact: Contact size 22D 20 16 12 8 4 Resistance (mΩ) 8 4.7 2 1.1 0.6 0.26
REVISIONS - Amphenol Sine
orion.li 15/sep/20 tommy.xie 16/sep/20 none a3 -- release new dwg format 21oct13 drp - 4.7 0.3 6.35 typ 12.7 Ø2.5 carrier strip id: 14-16 22–0.7 Ø3.3 Ø1.55 5.5 4.6 4.0 section a-a section b-b 3.2 b b a a notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
2X - pcb.com
.600 [15.24] REVISIONS REV DESCRIPTION DIN E ADDED MOUNTING HOLE PREP INFO 44844 3 5 2 2 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
CABLE CONNECTOR - PCB
Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm Size (OD x Hex x Length) .29 in x .25 in x .93 in 7.4 mm x 6.4 mm x 23.6 mm Weight .06 oz 1.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Scala2 User Manual - Marport
V4 11/15/21 • Now documents Scala2 version 02.06. • New feature: Using the Virtual Charger Room on page 27. • Changing Scala2 Appearance on page 18: added feature to change the theme of the interface. • Using the MultiDepth View on page 73: • Added zoom feature on the echogram and option to change the door 3D model.
c:userswiki.zengdesktop34-1026-12g 2 - amphenolrf.com
Title: c:userswiki.zengdesktop34-1026-12g_2.ps Created Date: 8/15/2018 1:23:01 PM
1750 Distribution Modules - Amphenol-Air LB
BROCHURE 03/15 - V2.0 Commercial Aerospace Defence NF/UTE C93-46. 1 MODULES QUALIFICATION AND STANDARDS NF/UTE C93-462 qualified Compliant with ROHS & REACH spec. PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG
MIL-DTL-38999 - Amphenol Ltd
QPL approved; Extensive range of insert arrangements; Operating temperatures: -65°C to +200°C; Manufactured from Aluminium alloy with RoHS compliant Black Zinc-Nickel, Electroless Nickel plating finishes and Cadmium Olive Drab plating as standard.
44819 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters