Search Results for elc-15
REVISIONS - Amphenol Sine
orion.li 15/sep/20 tommy.xie 16/sep/20 none a3 -- release new dwg format 21oct13 drp - 4.7 0.3 6.35 typ 12.7 Ø2.5 carrier strip id: 14-16 22–0.7 Ø3.3 Ø1.55 5.5 4.6 4.0 section a-a section b-b 3.2 b b a a notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16
Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
2X - pcb.com
.600 [15.24] REVISIONS REV DESCRIPTION DIN E ADDED MOUNTING HOLE PREP INFO 44844 3 5 2 2 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
CABLE CONNECTOR - PCB
Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm Size (OD x Hex x Length) .29 in x .25 in x .93 in 7.4 mm x 6.4 mm x 23.6 mm Weight .06 oz 1.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Scala2 User Manual - Marport
V4 11/15/21 • Now documents Scala2 version 02.06. • New feature: Using the Virtual Charger Room on page 27. • Changing Scala2 Appearance on page 18: added feature to change the theme of the interface. • Using the MultiDepth View on page 73: • Added zoom feature on the echogram and option to change the door 3D model.
c:userswiki.zengdesktop34-1026-12g 2 - amphenolrf.com
Title: c:userswiki.zengdesktop34-1026-12g_2.ps Created Date: 8/15/2018 1:23:01 PM
1750 Distribution Modules - Amphenol-Air LB
BROCHURE 03/15 - V2.0 Commercial Aerospace Defence NF/UTE C93-46. 1 MODULES QUALIFICATION AND STANDARDS NF/UTE C93-462 qualified Compliant with ROHS & REACH spec. PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG
MIL-DTL-38999 - Amphenol Ltd
QPL approved; Extensive range of insert arrangements; Operating temperatures: -65°C to +200°C; Manufactured from Aluminium alloy with RoHS compliant Black Zinc-Nickel, Electroless Nickel plating finishes and Cadmium Olive Drab plating as standard.
44819 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
C 091 A/B/D Series - Amphenol Sine
C 091 • M16 size • Screw locking according to IEC 61076-2-106 • Metal locking ring • Shieldable • 2 - 8, 12 and 14 positions for crimp and solder
916705 - Twistflex Hanger Assem - RFS Technologies an Amphenol Company
Frequency Range, GHz: 10 - 15; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. TF075-UZ1-036I TwistFlex 36" (0.9 M)-WR75 C/C Compare. Quick view Close quick view TF075-UZ1-036I ...
Amphenol High Voltage Connectors
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
36.5 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
172137 | Amphenol Global Search | Amphenol
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 172173-13. N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm 172116. N-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-835.
Fiber Optic Connectors | Products | Amphenol Aerospace
Single-mode, multi-mode options using MIL-PRF-29504, ARINC 801, or JSFC terminis, as well as MT ferrules.
c:userswiki.zengdesktopaph-hdbncp-t 2 - amphenolrf.com
Title: c:userswiki.zengdesktopaph-hdbncp-t_2.ps Created Date: 8/15/2018 1:23:12 PM
Amphenol
A2 - UPDATE WIRE O.D Jun/15/23 LUCASTOMMY A2 - UPDATE WIRE O.D. Jun/15/23 LUCASTOMMY A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH REQUIRES WEDGELOCK AW12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
Cable Pressurization Dehydrators - RFS Technologies
BD550W Series Dehydrators Max Capacity 550 SCFD (649L/h), Output Pressure 2 to 15 PSI (13.8 to 103.4KPa) or 0.3 to 7.5 PSI (2.1 to 51.7 KPa) Field Adjustable, Single Pressure Outlet, with Real-Time Remote Management Output Capacity SCFD: 550; Output Capacity SCFM: 0.38; System Capacity: Standard; Close quick view