Search Results for elc-15
C 091 A/B/D Series - Amphenol Sine
C 091 • M16 size • Screw locking according to IEC 61076-2-106 • Metal locking ring • Shieldable • 2 - 8, 12 and 14 positions for crimp and solder
916705 - Twistflex Hanger Assem - RFS Technologies an Amphenol Company
Frequency Range, GHz: 10 - 15; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. TF075-UZ1-036I TwistFlex 36" (0.9 M)-WR75 C/C Compare. Quick view Close quick view TF075-UZ1-036I ...
Amphenol High Voltage Connectors
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
36.5 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
172137 | Amphenol Global Search | Amphenol
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 172173-13. N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm 172116. N-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-835.
Fiber Optic Connectors | Products | Amphenol Aerospace
Single-mode, multi-mode options using MIL-PRF-29504, ARINC 801, or JSFC terminis, as well as MT ferrules.
c:userswiki.zengdesktopaph-hdbncp-t 2 - amphenolrf.com
Title: c:userswiki.zengdesktopaph-hdbncp-t_2.ps Created Date: 8/15/2018 1:23:12 PM
Amphenol
A2 - UPDATE WIRE O.D Jun/15/23 LUCASTOMMY A2 - UPDATE WIRE O.D. Jun/15/23 LUCASTOMMY A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH REQUIRES WEDGELOCK AW12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
Cable Pressurization Dehydrators - RFS Technologies
BD550W Series Dehydrators Max Capacity 550 SCFD (649L/h), Output Pressure 2 to 15 PSI (13.8 to 103.4KPa) or 0.3 to 7.5 PSI (2.1 to 51.7 KPa) Field Adjustable, Single Pressure Outlet, with Real-Time Remote Management Output Capacity SCFD: 550; Output Capacity SCFM: 0.38; System Capacity: Standard; Close quick view
SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable
Airmar Technology SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable
12 things to consider when selecting an industrial accelerometer
(50 USC 2401-2420), the Export Administration Regulations promulgated thereunder (15 CFR 730-774), and the International Traffic in Arms Regulations (22 CFR 120-130). The recipient acknowledges that these statutes and regulations impose restrictions on import, export, re-export and transfer to third countries of certain categories of data,
Reduced Flange 38999 Jam Nut Receptacles
15 41,6 32,1 40% 17 44,8 36,1 35% 19 49,5 38,1 41% 21 52,7 41,1 39% 23 55,9 44,1 38% 25 59 48,1 34% 38999 Standard 38999 Reduced Flange F312/F059 K Average 20% weight reduction: Examples : 38999 Series III stand off version: TV07WCI15-35P F459 = 40,7 g 38999 Series III Reduced flange stand off version : TV07WCI15-35P F059 = 32,7 g Panel Dimension
PDM: Rev:D Released - Amphenol CS
7.15 Shock Mount the connector onto the test table as shown in fig.6.3. , and apply vibration to the table under the following conditions. The test shall be In accordance with Test 213 of MIL-STD-202. 1). Test conditions : 50G 11ms half wave of sine wave 2). Number of shocks : 3 shocks in every axial direction of 3 dimensions (total 18 shocks)
Amphenol High Speed Interconnects
may 15/12 unless otherwise specified ahsi designation added 0.5 0.10 material and finish do not scale drawing 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved title 1 of 1 or used for manufacturing puposes without permission from amphenol canada corp. 4:1 b 7 code ident. no. 03554 a initial release f.straus
Model 682C05 BEARING FAULT DETECTOR Installation and Operating Manual - PCB
4 to 20mA Overall Vibration Output – Pins 15 & 16: Pin 15 + 4 to 20mA Vibration Output Pin 16 - 4 to 20mA Vibration Output Notes: Pins 3 and 7 are tied together but are NOT tied to the grounding tab on the back of the enclosure. Land the accelerometer cable’s shield on Pin 7.
SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
RFM Series - アンフェノールジャパン株式会社
15 Amphenol Socapex RFM Series RFM Standard Amphenol SOCAPEX RFM Standard RFM Quadrax RFM Poer SHORT LONG * Nb Cts Ø1.5 Nb Cts Ø 2.5 Nb Cts Ø 3.5 Plug 11 211 40 12-Receptacle111 311 ARRANGEMENTS - RFM STANDARD View: receptacle, cable connection side. All standardized arrangement from NF F 61-032 are showed. If other arrangements needed, see ...
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.