Search Results for elc-15
Microwave Antennas SUPERIOR PERFORMANCE
transmissions at 15, 18 or 23 GHz with high-capacity, low-latency transmissions in the 80 GHz E band. Our customers can backhaul higher volumes of 5G traffic over longer distances than they can with single-band microwave antennas and with lower latency than fiber connections. with high-capacity, antennas to combine high availability transmissions
MA7CAP1700-S1 17 position straight plug, threaded, P type,
MA6CG-S3 Cord grip, cable range 11.0-15.0mm. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG. REQUEST A QUOTE.
Amphenol
A2 - UPDATE WIRE O.D Jun/15/23 LUCASTOMMY A2 - UPDATE WIRE O.D. Jun/15/23 LUCASTOMMY A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH REQUIRES WEDGELOCK AW12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
L&D Program - Amphenol-ast
On July 15, 2023, the 2022 Better Me outdoor camp closing eventwas successfully held.Different from the past, this years camp closing activity wascarried out in the form of outdoor. UAST chose the UAST 2023 Basketball Tournament – Blood collision, "basket" Competition On July 3, 2023, the UAST 2023 Basketball Tournament – Bloodcollision ...
Features - Amphenol Antenna Solutions
Upper Sidelobe Suppression dB 15 Isolation Intraband dB > 25 Interband dB > 28 same band; > 30 different bands ELECTRICAL SPECIFICATIONS P1 P2 Frequency Range MHz (2x) 3300-4200 Frequency Sub-Range MHz 3300-3550 3550-3700 3700-4200 Polarization --- (2x) ±45° Gain BASTA dBi 15.8 ± 1.1 15.9 ± 1.1 16.5 ± 0.8 MAX dBi 16.9 17.0 17.3
Amphenol®
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
ATP13-4P-BM04GRY 4 Position 90° PCB Flange Mount Receptacle
BoardLock ATP13/15 (Flanged, Self-Threading) ATP13-4P-BM04GRY 4 Position 90° PCB Flange Mount Receptacle, Molded Tin Pins, Potted, Grey; ATP13-4P-BM04GRY 4 Position 90° PCB Flange Mount Receptacle, Molded Tin Pins, Potted, Grey .
FLUSH INSTALLATION - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Amphenol
A2 - UPDATE WIRE O.D Jun/15/23 LUCASTOMMY A2 - UPDATE WIRE O.D. Jun/15/23 LUCASTOMMY A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH REQUIRES WEDGELOCK AW12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
B A5 - Amphenol Sine
15.0 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge aw2s notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c ...
3082-6524-dB - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
EQUIPMENTS 4 YOUR OWN PROTECTION. - el-cab.com.pl
protecto doppia.indd 1 05/06/20 15:30. www.lamspa.it LAM SpA Via Guido Rossa, 4 -41057 Spilamberto (MO) - Italy Tel. +39 059 784392 - Fax +39 059 7474210 [email protected] ACCESSORI PER LA TUA PROTEZIONE. Protecto, la tenda a rullo parafiato studiata per il settore Bus&Coach.
MA1LAP1700S-Kit Panel mount Receptacle Kit - Amphenol Sine
MA1LAP1700S-KIT 17 position receptacle connector kit, flange mount, threaded, P type, counter-clockwise insert, female, contacts included
2L4U4MT360X06F wxys4 - Amphenol Antenna Solutions
2L4U4MT360X06F wxys4 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
MA7RAE1701S-KIT M23, 90° rotatable Receptacle Kit, threaded,
MA6CG-S3 Cord grip, cable range 11.0-15.0mm. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. WA22 Pneumatic Crimp Tool. 1.0mm WIre Range 20-32AWG. REQUEST A QUOTE.
MASTER KEYWAY - Amphenol Sine
2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
MA7CAP1200-S3-KIT 12 position straight plug connector kit, - Amphenol Sine
MA7CAP1200-S3-KIT 12 position straight plug connector kit, threaded, P type, counter-clockwise insert, 11.0-15.0mm cord grip, male, contacts included- Call Us 1-800-394-7732 My Account
SS60 50/200kHz, 600W, 20° Tilt, M&M Transducer, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700')