Search Results for electric circuit adhesive film
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
VITA 67.3 SMPS TEST REPORT - amphenol.co.jp
This report covers the mechanical, electrical, and environmental performance of SV Microwave’s VITA 67.3 SMPS Backplane and Plug-In Connectors. 1.3 Conclusion SV Microwave’s VITA 67.3 SMPS solution meets or exceeds the mechanical, electrical, and environmental performance requirements set forth in VITA 67.3 section 3.2. 1.4 Test Specimens
Ethernet Fiber to Copper Switches and Media Converters
Ethernet Fiber to Copper Switches and Media Converters are perfect for a wide variety of harsh environment applications.
KAYE Global Contacts 全球联系方式
关于我们. Kaye & Amphenol; Kaye发展史; EHS; 质量; 条款和条件; 新闻. 新闻发布; 最新资讯; 博文; Kaye 65周年
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Marinebronze Steckverbinder Marine bronze c
modules are also available with a passive or active circuit, as well as in mixed arrangements. Characteristics • Temperature range: from -55°C to +175°C • Nominal current up to 46 A / Contact Steckverbinder / Connectors High-Speed Kontakte / High-Speed Contacts High-Speed Kontakte für Serien MIL-DTL-38999, SIM
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: EQ5.0 180D : 5.0: 2P-24P: EQxx05810000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: HW7.62 W/Flange Contact on down side: 7.62: 2P-16P: HWxx00520000G: Please refer to the pdf file. The website drawing is for reference only.