Search Results for electric circuit adhesive film
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
Amphenol AMAO Product Compliance - Environmental Engineering
substances in the electrical and electronic equip ment . RoHS 2 provides that EEE has to meet the requir ements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non ...
38-Ninety | Features & Technologies - Amphenol Aerospace
38-Ninety is the last 90 degree low profile connector you will ever need, reducing the profile of your right angle. D38999 connectors like never before!
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KE3.5 Right angle W/Flange THR type: 3.5: 2*2P-2*16P: KExx1B010000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V73.81 Vertical W/Flange: 3.81: 2P-24P: V7xx32500000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TJ7.62 With Flange: 7.62: 2P-16P: TJxx01520000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
SMP Male to 2.4mm Female Adapter, LD SF1116-6048 | SV Microwave
The SMP Male to 2.4mm Female Adapter, LD SF1116-6048 has the greatest mechanical specifications. Check out the product details and place your order today!
HDB3/HSB3 Connectors | Rack and Panel Connector | Rectangular ...
High Density: Up to 160 brush contacts in a tight .070” X .060” staggered grid pattern – allows for a small board footprint. High Speed: Data rates up to 6.250 Gb/s via 100 ohm matched impedance differential pairs.
Power Module - Amphenol Aerospace | Accessories | Integrated Solutions ...
Amphenol’s Integrated Solutions team can design and manufacture rugged DC/DC power supplies for all types of embedded systems applications.
AB-BD02FR-BDBR-QD005: X-Lok Standard Size | Amphenol LTW
AB-BD02FR-BDBR-QD005, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
VITA 67.3 SMPS TEST REPORT - amphenol.co.jp
This report covers the mechanical, electrical, and environmental performance of SV Microwave’s VITA 67.3 SMPS Backplane and Plug-In Connectors. 1.3 Conclusion SV Microwave’s VITA 67.3 SMPS solution meets or exceeds the mechanical, electrical, and environmental performance requirements set forth in VITA 67.3 section 3.2. 1.4 Test Specimens
Humboldt Male PCB Surface Mount Connector, 8 Port
Electrical Frequency 40 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 250 VRMS : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz ...
2M Ram-Lock | Ram-Lock Connectors | Push Pull Connectors | Products ...
Electric vehicle recharging; Battery terminal connections; In-line power and signal connections; Features & Benefits: Push-pull with positive lock; Quick disconnect ; Visual, tactile, and audible full-mate indication; Prevents accidental unmating when cable is pulled;
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels.
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[2B72994C181C9372ECAA80D911F3C991>556EB2ECF7A02C48BD8EFD74CAE85569>]/Index[10 59]/Info 9 0 R ...
www.sgxsensortech.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/MediaBox[ 0 0 595.32 841.92 ...