Search Results for electric vehicle charging connectors
G55H2082DHR | FAN Connector | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of FAN Connector, Partnumber G55H2082DHR
Rack and Panel Connector - Amphenol Aerospace
HDB3 rectangular connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stack ing connector configurations for HDB3.
TNC Straight PCB Jack Through Hole 50 Ohm | 122524
RF Connector TNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 122524 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Automotive | 8mm Female Receptacle 6way
Serie | Automotive – High Voltage Connector. 8mm Female Receptacle 6way. Artikel Nr. C390 6M03 XX22 400X. Produktbeschreibung HV-Buchse mit versilberten Ø8,0-mm-RADSOK®-Kontakten und HVIL-System. Berührgeschützt und ausgelegt für bis zu 800 V und 180 A (85°C). Vibrationsfest gemäß Klasse V3.
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 12.7mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm | 142210 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 142210 STP 3D Model (Size: 661 kb ) 142210 PDF Customer Drawing (Size: 116 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Female Waterproof (IP68 Rated) Bulkhead to SMA Male 12" Cable ...
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
To browse the Venia store, enable JavaScript in your browser.
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave offered a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF1621-60029. Explore the details here! Check Inventory. Register. Log in. Compare Products List ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB ...
VITA 67.3 Aluminum Connectors - SV Microwave
Designed for side-by-side implementation with other VITA connector standards; Blindmate and simplified cable routing reduces Mean-Time-To-Repair (MTTR) Unique SV connector retention mechanism offers significant ease of assembly/disassembly. Applications: Robust and rugged high speed cabled solution
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5633 PDF Customer Drawing (Size: 839 kb) 031-5633 STP 3D Model (Size: 1552 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
Is a Custom Connector Your Best Option? - Positronic
Custom connectors may also be a good option in situations where the connector selection is taking place late in the design process and the use of a standard connector is not possible for one reason or another. By opting for a uniquely tailored or fully custom component, manufacturers can specify the size, shape, number of contacts, performance ...
New Field Installable Type-N Connector Saves Time and Money
This connector is ideal for a wide variety of applications including antennas, base stations, instrumentation and broadcast solutions. The field installable Type-N connector is a reliable option for use in less than ideal circumstances. Installation and removal of these connectors can be performed tool-free with no soldering or crimping ...
COMMERCIAL CLASS L - Amphenol Aerospace
The Amphenol Class “L” heavy duty connectors are now available in a commercial version with new finishes. The Class L meets the demands for heavy duty & heavy power connectors that are critical for rugged environmental conditions. DESIGN FEATURES OF AMPHENOL CLASS L CONNECTORS: • New Finish (Alternate to Cadmium) - Durmalon is RoHS
Fetching Data... - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMPM and SMPS Terminations - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 250 VRMS
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com