Search Results for electric vehicle charging connectors
BNC Straight Plug to BNC Straight Plug RG-174 50 Ohm 18 inches
Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Right Angle Plug to BNC Straight Jack RG-58 50 Ohm 300 Inches 095-850 ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. Assembly Instructions C6 (Size: 30 kb) 083-58FCP-RFX IGS 3D Model (Size: 1018 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
N-Type Plug to BNC Jack Adapter 50 Ohm Straight | APH-NP-BNCJ - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132262 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132262 PDF Customer Drawing (Size: 50 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
MINITEK 1.50MM CONNECTOR SYSTEM - amphenol-cs.com
CONNECTOR SYSTEM Single row MODULAR AND COMPACT SOLUTION Minitek® 1.50mm is a secure and space saving solution for devices that enables connector to carry more signal lines in less space. It is designed with a positive locking system and “audible click” for secure mating retention. § Saves space with a 1.50mm pitch
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
Interoperability with Amphenol High-Speed Connectors: Many options exist including Amphenol 10-646402-273X and 10-646402-272X which are Amphenol Octonet 10G-Base-T / 1G-Base-T connectors with Samtec HQDP accessible sites.
Configurator Singles | Amphenol
Part # 341218: type: PL900RG-N Connector: Circuit Count: 35: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Network Central Connector, Cable Gland & Terminal Strip
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm. Downloads. 082-4336 PDF Customer Drawing (Size: 267 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
RADSOK® | High Power 5015 | High Power | Mil-Spec Type Circulars ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
340121 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
CABLE CONNECTOR Revision: A - PCB
Connector Style Multi-conductor Multi-conductor Connection Type 4-socket 4-socket Coupling Method Bayonet Bayonet Strain Relief Clamp Clamp Environmental Temperature Range -67 to +257 °F -55 to +125 °C Physical ROHS Compliant Yes Yes Size (OD x Length x Width) 0.71 in x 1.76 in x 0.75 in 18.03 mm x 44-96 mm x 19.05 mm
Accessories for 2M Micro-Miniature Connectors - Amphenol Aerospace
Connector holding tools are recommended while tightening back accessories. When using strain relief, center wires at bar clamp. Slide clamp grommet into position and tighten clamp bar screws. When tightening screws, pressure should be applied in the same direction that clamp is threaded to rear threads of the connector.
Cablaggi elettrici | Amphenol Socapex
cablaggi elettrici Soluzioni per cablaggi elettrici sovrastampati Amphenol. Punti chiave. Sovrastampaggio diritto e ad angolo retto per tutte le dimensioni dei gusci dei connettori militari a partire dallo standard 38999
Pre-Tinned PCB Connectors Video Explanation - SV Microwave
Discover high-performance pre-tinned PCB connectors in our new video. Elevate your designs with SV Microwave's cutting-edge solutions. Explore now!
Standard Medical Cable Connector | Pulse-Lok Connector 300323
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300323!
Hybrid Connector | Fiber Optic Connectors | Optron, SMPTE 302M
Amphenol Fiber Systems International manufactures hybrid connectors for fiber optic cable. These products includes Optron and SMPTE 304M
SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm | 142210 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 142210 STP 3D Model (Size: 661 kb ) 142210 PDF Customer Drawing (Size: 116 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 750 mm
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.