Search Results for electric vehicle charging connectors
Evaporator Core Temperature Sensor - amphenol-sensors.com
the refrigerant that is pumped around the vehicle’s HVAC system. The ultra fast response time aids in the HVAC system efficiency by enabling the ... Mating Connector 7283-5530-50 Yazaki Resistance vs. Temperature Data Resistance @ 25°C = 30000 Ohms Temperature (°C) Rnominal (ohms) Res. Tol. ±% Rmin. (Ohms) Rmax. (Ohms)
Micro SD and SD Card Sockets | Input Output Connectors - Amphenol
Amphenol's 2.70mm ultra-thin Micro SD and SD card sockets saves on space and has a shielded design for superior signal integrity (SI) performance.
3.8 KVA IsoG2 - Charles Industries
The boat’s electrical system and grounding conductor are not actually connected to the shoreside system when you use the 3.8 KVA IsoG2 as an isolation transformer. Power is transferred from the shoreside electrical system to the boat’s electrical system by magnetic coupling. This means there is no direct electrical connection between
Amphenol PCD Shenzhen
connector selector x. market search all train. electric vehicle. industrial. ... charging cable assembly selector x. series search all hvco. standard search all gb. iec. sae. nacs. type ... market train (142) electric vehicle (700) industrial (73) ...
Frequently Asked Questions - SV Microwave
After searching for the part number you are looking for, all distributors with available inventory will be visible on the product's landing page along with the quantity and option to buy.
CHARGE OUTPUT ACCELEROMETER Revision: E - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122116 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121EA-004-NT3G-50: Body Finish: Nickel: Body Material: Brass:
QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
RF Connector QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 930-111J-51P STP 3D Model (Size: 1032 kb ) 930-111J-51P PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector QMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 930-255P-51S PDF Customer Drawing (Size: 114 kb) 930-255P-51S STP 3D Model (Size: 431 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Amphenol Assembletech
Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) ... Electrical Performance. 1. Voltage: 30VAC per contact. 2. Current ...
CE23-0102 MHD2 Product Routing Guidelines Revision “A”
Figure 10: Antipad Clearance – XCede® HD & XCede® HD Plus Backplane Connector 14 . Figure 11: Antipad Clearance – XCede® HD2 Backplane Connector 14 . Figure 12: XCede® HD2 Backplane Typical High Speed Differential antipad design 15 . Figure 13: XCede® HD2 Backplane Typical High Speed Differential antipaddesign advance 15
SPECIFICATIONS FOR CRIMPING STAMPED AND FORMED CONTACTS - Amphenol RF
the 5 pounds (22.2 newtons) contact retention and electrical specifications. c30 - 302ll-tfcx1m cable (for reference) section a-a. fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches: fractions decimals angles
SMPS Female to Female Bullet (OAL 0.098") - SV Microwave
The SMPS Female to Female Bullet (OAL 0.098")" 1138-4001 is now in stock at our distributors. Explore the product and place your order today!
483C41 EIGHT-CHANNEL ICP®/VOLTAGE/CHARGE SENSOR SIGNAL CONDITIONER
Electrical Connector(Input, sensor) BNC Jack BNC Jack Electrical Connector(Output) BNC Jack BNC Jack Electrical Connector(Ethernet) RJ-45 RJ-45 Size (Height x Width x Depth)(nominal) 1.75 in x 19 in x 13.7 in 44.5 mm x 482.6 mm x 348 mm Weight 8 lb 3.6 kg All specifications are at room temperature unless otherwise specified.
53175-1053 | Amphenol Global Search | Amphenol
"amphenol rf, 53175-1053 and date code" 4. cable assembly instruction: refer to amphenol spec 349-50097 for cable stripping and connector assembly instructions. 5. shows cable entry dimensions. contact braid clamp insulator washer braid clamp gasket washer clamp nut stamp "amphenol 53175-1053" 13/16-20unef-2a thread 3/4" wrench section b-b 3/4 ...
HVC 8mm 3+2 pole connector 180 - Amphenol Automotive
Microsoft Word - Automotive High Voltage Connectors Author: rhoefer Created Date: 9/21/2018 1:38:25 PM ...
Amphenol PCD Shenzhen
connector selector x. market search all train. electric vehicle. industrial. ... charging cable assembly selector x. series search all hvco. standard search all gb. iec. sae. nacs. type ... market train (142) electric vehicle (743) industrial (73) ...
Pre-Terminated Fiber Panels | Amphenol Network Solutions
Broad portfolio supporting multiple connector and density needs; Proven track record with some of the largest network providers and datacenter operations; Customized manufacturing model with a global reach; LCX Pre-Term Solution. Amphenol Network Solutions LCX Pre-terminated solutions are ideal for today's accelerating environment. This panel ...
main | Gost Apparition Control Unit & Nav-Tracker IDPAnt
The new GOST Apparition Main Control Unit with Inmarsat GPS Tracking Includes: GOST Apparition Interactive Touch Screen 5" in Piano Black, Main Control Panel for the GOST Apparition, capable of up to 192 Sensors, 250 Relays, 999 Users, 8 Partitions, 254 Expansion Modules, 999 Remote Controls and Access Control for up to 32 Door/Hatches.
HSD (High Speed Data) Connector System - Amphenol
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. HSD connector system is a fully shielded interconnect system that can be used with shielded ...