Search Results for electric vehicle charging connectors
Pulse-Lok® 380801 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
3660–03 2W ARD/MRD Channel Unit 600 Ohms
connector to the backplane connector when the unit is installed. The insert/eject lever also facilitates removal of the unit. 1.5 Equipment Features The 3660–03 channel unit includes the following features: Two Automatic Ringdown modes: Standard PLAR or FXS Ringdown Two Manual Ringdown modes: No Code or Repeat Input 600 ohm +2.15 uF 2W impedance
107263-01 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
400G QSFP-DD SR8 Transceivers | Optical Transceivers | Amphenol
This optical transceiver comes with a maximum link length of 100m on OM4 multimode fiber, and is capable of a 400Gb/s data rate with each channel transmitting up to 53.125Gb/s. The module also features outstanding BER and high sensitivity because of reliable design and excellent coupling efficiency. It is compliant with IEEE 802.3cm, QSFP DD ...
BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm ...
Connector 1 Part Number: 031-6929: Connector 2 Part Number: 262103: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 G Key Code 3FA1ENGSJ-C01ES.
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112659-75-10
RF Connector BNC Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 112659-75-10 PDF Customer Drawing (Size: 73 kb) 112659-75-10 STP 3D Model (Size: 118 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MUSBRAA1130 | Harsh Connector | Amphenol
Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Black color. MUSB2A111027BP. Rugged USB Type A Accessory, Input Output Connector, Dust Cover, Special length with bushing, Black color. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
#DataCenterCabling Archives - Custom Cable
This means they are the perfect length, have the right connectors, and are optimized for performance. The result? Reduced clutter and improved efficiency. But we don’t stand alone in this endeavor. Enter Amphenol Network Solutions, our sister company, specializing in cable management solutions. Their products are not just any cable management ...
Twinax Straight Jack Bulkhead Solder Cup 78 Ohm | 162109 - Amphenol RF
162109. Find In Stock & Buy Now. Twinax Straight Jack Bulkhead Solder Cup 78 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
28 Channel Ethernet Switch (24X 10/100/1000Base-T + 4X 100/1000Base-FX ...
The RESMLAC-28MG is a MIL-STD Fully managed Military-grade network switch offering 24 triple speed (10/100/1000) ports + 4 optional x 10G fiber ports.
Network Monitoring TAPs
Connector Type Front/Rear Access Total Front Access Front/Rear Access Total Front Access LC 36 24 24 16 MPO 36 18 24 12 . C2E High Density Panels . The C2E chassis was designed bottom up for AOM modules. The chassis is modular with leading density and cable management features. Multiple module options are available: Standard modules offer
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
300133 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight | 172122 - Amphenol RF
172122. Find In Stock & Buy Now. N-Type Plug to N-Type Plug Adapter 50 Ohm Straight. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Amphenol-Air LB | PRODUKTPASS | ARINC404
Rectangular Connectors. The Arinc404 Rack&Panel plug connector is available in 5 housing sizes with up to 4 contact sets. It is suitable for signal and power contacts in the following sizes: #12, #16, #20, #22. Furthermore, coax contacts in #5 and #9 sizes can be built. Also a thickened version of this plug connector is available. Characteristics.
NDAQEA-0001 | QSFP 40G SPLITTER CABLES | Amphenol
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
MC57AC09Mxx 1/2" 5 Position Single-ended Plug Cable Assembly
MC57AC09Mxx 1/2' 5 Position Single-ended Plug Cable Assembly, Male Straight. Comparable to part number(s): 889D-M5HJ,805006K03M
main | 10" Spot/Flood Combo White Housing SR-Series Pro
10" Spot/Flood Combo White Housing SR-Series Pro. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
341153 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67
000-10400. Find In Stock & Buy Now. MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.