Search Results for electric vehicle charging connectors
AHD16-9-1939S |9-Position Plug, Female, Threaded Rear, J1939 | AHD ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHD16-9-1939S 9 Position Plug, Female, Threaded Rear, J1939. Comparable to PN# HD16-9-1939S-9 Position Plug, Female, Threaded Rear, J1939.
Multi-Trak™ - G03V23322HR - Amphenol CS
Amphenol is one of the leading manufacturers of Server & Storage System Connectors. Contact us today for more details of Multi-Trak™, part numberG03V23322HR G03V23322HR | Multi-Trak™ | Amphenol
1.0-2.3 Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 ...
RF Connector 1.0-2.3 Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm. Downloads. 102-913-07 PDF Customer Drawing (Size: 165 kb) 102-913-07 IGS 3D Model (Size: 3248 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
10132798-032100LF | Bergstak® | Amphenol
10132797-035130LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 30 position, 4.3mm height plug connector.
ExtremePort Z-Link | High Speed IO | Amphenol
Amphenol introduces the SFF-TA-1002 standard solution - ExtremePort™ Z-Link, which is a 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4, and allowing much greater signal path. Amphenol introduces the SFF-TA-1002 standard solution - ExtremePort™ Z-Link, which is a 0.60mm ...
Model 422E04 In-Line Charge Converter Installation and Operating Manual
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Amphenol Custom Cable Expands RF Cable Assembly Options Available From ...
This easy to use online interface allows engineers to design custom assemblies, selecting from a broad portfolio of connector and cable options. Most cable assembly orders are manufactured, tested and shipped within 48 hours. May 19, 2020. Previous Next. by admin. Share: Search the blog. Categories.
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm. Downloads. 112205 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Hardware - RF Accessories - Amphenol RF
Hardware feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
PL 1200RG N SERIES Plastic Shell Auto Connectors 78 pole capacity ...
Electrical (see below) Mating Life: 5,000 cycles min. Contact Resistance: < 10 milliohms* Material Connector Housing: Thermoplastic Flex Reliefs: Thermoplastic Rubber Contacts/Sockets: Brass / BeCu, Gold Plate per MIL-G-45204 Reusable Socket = 30-45µ” Gold over 50-200µ” Nickel strike Disposable Pin = 10-30µ” Gold over 50-200µ”
D-Sub Power Board-Mount Connectors - Amphenol CS
FCI Basics D-Sub Power Board-Mount Connectors feature full power and mixed power versions specifically developed for power applications in industrial and telecom market segment.
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
Integrates high and low-speed signals in the same connector; 0.36 mm finished PCB hole for signal and 0.5mm finished PCB hole for ground; Optimizes electrical performance and aspect ratio; 12 to 96 differential pair node connector; Wide product range for various packaging options; Integrated guide design; Improves mating performance using ...
10144667-113X0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10144667-113X0LF
Mezzanine Connectors | High Speed Board-to-Board Mezzanine Products ...
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
Outdoor/Indoor RF Components - RFS Technologies an Amphenol Company
RF Connectors: 2.2-5, 4 Ports In, 2 Ports Out; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. FDFX55020D4-2C ShareLite TM 80 - 2690MHz / 3300 - 5925 MHz Diplexer, with DC Pass 80-2690, Dual Configuration, 4.3-10 Connectors
QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
RF Connector QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 930-111J-51P STP 3D Model (Size: 1032 kb ) 930-111J-51P PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40122 PDF Customer Drawing (Size: 115 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Triax Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector Triax Straight Jack Solder Cup Bulkhead Non-Constant Impedance. Downloads. 000-34475-1003 STP 3D Model (Size: 1010 kb ) 000-34475-1002 PDF Customer Drawing (Size: 291 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34475-1003: Body Finish: Silver: Body Material:
8mm 180° Inline Connection - Amphenol Automotive
Serie | Automotive – High Voltage Connector. 8mm 180° Inline Connection. Article no. C390_1P03_XXXX_2001 – F ... It is used in the 48V electrical system. The connection is used wherever a conventional, continuous line is not possible. Further information (PDF) Amphenol Tuchel Automotive. Downloads | Datenschutz | Impressum. Realisiert von ...
SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD - SV Microwave
The SMP Male Flange Mount Connector, 2 Hole, for .047 Cable, FD SF1233-6000 by SV engineers. Access the design resources to learn more! Check Inventory. Register. Log in ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP ...