Search Results for electrical connectors oem
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-660975-179N YES KIT, CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
control rc | Amphenol Global Search | Amphenol
RF and electrical engineers utilize high pass and lowpass filters to enhance signal clarity and accuracy for communication, radar, and navigation applications. ... The Rubber Caps are available in six different sizes, ranging from 9 to 20, making them suitable for a wide range of connectors. The caps come with a nylon cord that makes it easy to ...
Model 355M73 ICP® Accelerometer Installation and Operating Manual - PCB
Electrical Connector Sealed Integral Cable Sealed Integral Cable Electrical Connection Position Side Side Cable Termination Pigtail Ends Pigtail Ends Cable Length 20.0 ft 6.1 m Mounting Through Hole Through Hole Mounting Torque 1 to 2 in-lb 11 to 23 N-cm All specifications are at room temperature unless otherwise specified.
acpi table | Amphenol Global Search | Amphenol
smpm female connector: 3221-40006 2.4mm male connector: sf1611-60003 cable: t-flex 405 shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 40 ghz. product data drawing table 1 sv p/n l (in) 7016-0070 6.000 7016-0071 12.000 any reproduction in part or as a whole size date approved revision history ...
MIL-DTL-26482 Series I Filters (FPT) - Amphenol Aerospace
Environmental Seal: Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond.
Industrial Hygiene | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
698-960 | 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz ...
SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5980300P Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5980300PG Multi-Device Dual Unit (MDDU) 4.3-10 Female 5980300PDx*
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PT02E10-6P(150) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Defense | Markets - Amphenol
Low Mating Force Rectangular Connector series is one of the highest performing board-level connectors in the world with proven performance on the ground, in the air, and at sea. Utilizes the B³ brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
NPX1 NovaSensor Sensors
to 70°C). Electrical connection is accomplished with a 4 pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire allows for easy recognition of connector orientation. NPI-12 Series schematic diagram ParameterValueUnits Notes General Pressure Range 15 psig Maximum Overpressure 50 psig
Selection Guide - amphenol.co.jp
BLINDMATE CONNECTORS AND COMPONENTS Specification Blindmate Interface BMA BMMA BMZ BZ Frequency DC - 22 GHz* DC - 28 GHz DC - 18 GHz DC - 2 GHz** ... Electrical RG 402 (.141) Semi-Rigid RG 405 (.085) Semi-Rigid Frequency DC to 22 GHz DC to 22 GHz. E-Mail: sales@svmicro.com • Website: www.svmicrowave.com
Amphenol Ruggedized VME64x, VITA 60, 66 Interconnects - Amphenol Aerospace
• P1, P2 and 2mm electrical P0 • P1 and P2 combination • P1, P2 and fiber optic MT ferrules in the P0 position • Inserts are designed to customer specifications • Thru-hole solde r tail or solderless termination is available on the backplane connector. Ruggedized VME64x module and backplane connectors on a circuit board.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
D38999/24FE35AB YES CONNECTOR, ELECTRICAL RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
VITA 87 | High Density Circular MT Connectors
AFSI's VITA 87 conforms to VITA and SOSA standards providing users with multiple sourcing options. It offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
SMA Male Connector for .141 Cable SF2902-6005 - SV Microwave
The high and mighty SMA Male Connector for .141 Cable SF2902-6005 is now available at SV Microwave. Place your order with our distributors. Check Inventory. Register. Log in ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP ...
1.85mm Female Bulkhead Connector for .047 Cable - SV Microwave
A 1.85mm Female Bulkhead Connector for .047 Cable SF3321-60004 was designed and developed by SV engineers. Elevate your RF connections with SV Microwave. Check Inventory ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP ...
Extensions - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20018 - SV Microwave
SV Microwave presents the SMP Male PCB Surface Mount, 2 Port (Glass Seal), SB 9311-20018 with superior performing capabilities. Explore the product now!
ACCESS PORT DESCRIPTION (CONNECTORS)
Antenna with 7/16-DIN Female Connectors 6170188F0 ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 2 colour-coded connectors located at the bottom face. Frequency Designation Y1 Frequency Range 1710-2690 MHz Polarisation Xpol Horizontal Beamwidth 65° Electrical Downtilt Range 0° Connector Type (2x) 7/16 DIN Female (or) 4.3-10 Female