Search Results for electrical connectors oem
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
Model 301A12 Calibration ICP® Shock Accel., 0.5 mV/g, 10,000 g ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
TVS07RF-25-26P YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
f7-660677-11s yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
BUS and Network Cables - Lutze Inc.
In addition to our portfolio of bus and network cables, LUTZE is a complete solutions provider for Ethernet and Profinet connectivity. Our field wireable RJ45 and M12 connectors and cabinet accessories provide reliable end-to-end connectivity for industrial networking. Don’t let cable be the weak link in your industrial networking strategy.
7173900 Catalog - amphenol-antennas.com
Electrical Characteristics Frequency band 870-960 MHz Polarization Vertical or Horizontal Horizontal beamwidth 40° Vertical beamwidth 37° Gain 14.5 dBi VSWR <1.3:1 Front-to-back ratio 20 dB Power rating 150 W Connector type N-Socket Number of elements 12 Mechanical Characteristics Dimensions (Length) 1350 mm 53.1 in ...
ANL Fuse - 500 Amp
Home / Electrical / Fusing / ANL Fuse - 500 Amp. ANL Fuse - 500 Amp ... Silver-plated connector blades for corrosion resistance; Visible indication of blown condition; 6,000 Ampere Interrupt Capacity (AIC) satisfies ABYC requirements for main DC circuit protection on large battery banks; For use with Blue Sea Systems' ANL Fuse Blocks;
NPX1 NovaSensor Sensors
to 70°C). Electrical connection is accomplished with a 4 pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire allows for easy recognition of connector orientation. NPI-12 Series schematic diagram ParameterValueUnits Notes General Pressure Range 15 psig Maximum Overpressure 50 psig
Model 2541 | PCB Piezotronics
Model 2541:1/2 in free field, high sensitivity, condenser microphone, typical sensitivity = 45 mV/Pa , 200 VDC polarization
DIN Power - Amphenol CS
wwweoc.co Disclaimer Pee ote tha e ove oro e to e wo otice DIN Power MATERIAL § Insulator: PBT / PC / PA § Contact: Copper alloy ELECTRICAL PERFORMANCE § Maximum Current Rating: 5.5A (15A for style H) § Contact Resistance: ≤15mΩ (≤8mΩ for style H) § Test Voltage: 1550 V/50 Hz (3100 V/50 Hz for style H) TARGET MARKETS/APPLICATIONS
EMI Filters | Products | Amphenol Aerospace
EMI filter solutions that offer the durability and versatility of standard and Mil spec connectors with RFI protection for important electrical systems Products; Technologies ... Electric vehicles like eVTOLs rely heavily on sophisticated avionics and electrical systems for operation and must remain free from EMI and RFI interference in these ...
eco mate Overmolded Cable Assemblies - Amphenol Sine
Electrical Characteristics Rated Voltage IEC 60664-11) 400V 250V Pollution Degree IEC 60664-11) 3 Installation Category IEC 60664-11) III ... C01610H00600012 7 Pos Male Cable Connector, Straight, Silver Plated Contacts, Crimp Termination, Str. elief Clamping ing 6-12.5mm, Black
Model 640B10 4-20 mA Output Velocity Sensor Installation and ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
ICP MICROPHONE SYSTEM Revision: G - pcb.com
Electrical Connector 10-32 Jack 10-32 Jack Mounting Thread(Grid) 0.25 -60 UNS 0.25 -60 UNS Size (Diameter x Height)(with grid) 0.28 in x 2.07 in 7.1 mm x 52.6 mm Size (Diameter x Height)(without grid) 0.25 in x 2.02 in 6.35 x 51.3 mm Weight 0.27 oz 7.8 gm [2] All specifications are at room temperature unless otherwise specified.
BNC Filtered RF | Input Output Connectors | Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not af ... Wide range of electrical options for a variety of applications; Wide operating ...
Quick-Connex® Sub-Micro DIN Form "C" 8mm - tpcwire.com
Quick-Connex® DIN connector assemblies are available with a Blunt Cut or with a Mini or Micro plug secured to our Trex-Onics® 18 AWG cable which provides a superior first line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. ... Built into each DIN to protect against electrical spikes or surges. Super Bright LED ...
Blind-Mate Connectors | BMI | Wire to Board Connectors | WTB
FCI Basics is the leader in Wire-to-Board Blind-Mate Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to provide easy mating connector solutions with self-aligning features for secure connections.
EBY Electro Barrier Blocks and Connectors
LED Lighting Connectors. EBY supplies OEMs LED connectors used throughout industry and lighting applications everywhere. See our LED Connector Overview ... EB4885 for OEM configurations Super-easy field wiring! EB5350 Compact, dual level block Dual row, spring clamp, 3.5mm centerline; EBY Services.
M&M Cable, 9-Pin 1kW Series with Raymarine 7-pin Connector - 8m - Gemeco
Connectors; Audio & Video; Electrical; Safety & Security; SmartBoat; Clearance; Brands. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; ... Home / Transducers / Cables & Connectors / Mix and Match Cables / M&M Cable, 9-Pin 1kW Series with Raymarine 7-pin Connector - 8m. M&M Cable, 9-Pin 1kW Series with Raymarine ...
hvc4p36fs102 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.