Search Results for elm 1-3
D D - A NEXUS
4 3 2 1 d d c c b b a a b cn # this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish material let. revision date chk.
30385 before connection! AWG 26/1 - 22/1, AWG 27/7 - 22/7 - TPC Wire
Note AWG 26/1 - 22/1, AWG 27/7 - 22/7 Avoid connection errors! Read installation instructions carefully before connection! 35 mm 35 mm 5 mm 5 mm 1.378 in. 1.378 in. 0.197 in. 0.197 in. 1 PIN Assignment PIN No. T568A T568B INDUSTRIAL (Profinet) 1 WH-GN WH-OG YE 2 GN OG OG 3 WH-OG WH-GN WH 4 BU BU - 5 WH-BU WH-BU - 6 OG GN BU 7 WH-BN WH-BN - 8 BN ...
Temposonics
To retrofit, the GH model has 3 options available: 1. Select option “D60” for integral 6-pin DIN male connector, AND replace your complete extension cable (sold separately). 2. Select option “D60” for integral 6-pin DIN male connector, AND use the adapter cable part no. 253245-3, (1 foot length), or 253246-3, (5 foot length), (sold ...
Amphenol RTS6BS14*4SHEC* XXXX
MP12B23G5 MS12B23G5 14-12AWG 2.3-3.5mm² Gold 5µ" MP12B23G10 MS12B23G10 14-12AWG 2.3-3.5mm² Gold 10µ" MP12B23G15 MS12B23G15 14-12AWG 2.3-3.5mm² Gold 15µ" MP12B23G30 MS12B23G30 14-12AWG 2.3-3.5mm² Gold 30µ" Stamped & Formed , Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female SP12A1T SS12A1T 14-12AWG 2.5-3 ...
Industrial Connector 2CMA166538R1000 - Amphenol Australia
Standards IEC 60309-1, -2 RoHS Status Following EU Directive 2011/65/EU PACKAGINGDIMENSIONS Package Width 95 millimetre Package Height 175 millimetre Package Gross WeightProduct Net Length 0.28 kilogram 95 millimetre Package Units box 1 piece TECHNICAL Color Blue 3 Clock Position 6Hour
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
CXL 900-6LW-NB/868 MHz - AMPHENOL PROCOM
CXL 900-6LW-NB/868 MHz - AMPHENOL PROCOM
OAL - svmicrowave.com
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3244-3245 www.svmicrowave.com title ...
HC1350M-XX-X10 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Size (Hex x Height) 3/4 in x 1.13 in 3/4 in x 28.7 mm Weight 1.80 oz 51 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
Thermometrics NTC Type B Series Glass Coated Bead Thermisors
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
www.amphenolrf.com
Title: untitled Created Date: 2/7/2023 11:59:15 AM
Territorial Sales Representatives - XMA
Phone: +1-603-222-2256 • Fax: +1-603-222-2259. XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Automotive | Markets - Amphenol
Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm. Amphenol Automotive Connection Systems Automotive Mast Antenna Amphenol's fiber glass mast antenna is widely used in pickup trucks. The antenna covers AM, FM and DAB frequency bands. ...
Sensor solutions for industrial cooling tower and process cooler fans
1 x fan imbalance 2, 3 x fan looseness blade pass blade failure 2 x mesh gear misalignment 3 x mesh gear wear mesh harmonics gear fault progression Sensor specifications 793 / 797 793L / 797L Sensitivity (mV/g) 100 500 Frequency response, ±3 dB CPM Hz 30 to 900,000 0.5 to 15,000 12 to 138,000 0.2 to 2,300 Spectral noise at 1 Hz (60 CPM) g/√ ...
315254 | aldenproducts.com
1. Operating Voltage. 300 V RMS. RF Immunity. No. Request Sample/Quote. PL700RG-N Diagrams ...