Search Results for elm 1-3
Amphenol 1 KEYWAY
1 KEYWAY (3) PLACES REQUIRES CONTACT RETENTION WEDGE AWM-12P SEE SHEET 2 A3 RELEASE NEW DWG FORMAT 18/JUN/13 DRP OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 1 A3 ATM04-12PX-XXX RECEPTACLE, KEYED, 12 PIN, ATM SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
www.kayeinstruments.com
www.kayeinstruments.com
Financials - Quarterly and Annual reports - Amphenol
Annual Reports and Proxy Statements. About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance
TJ-120 - Amphenol NEXUS Technologies
Title: TJ-120 : Created Date: 1/9/2004 3:56:18 PM
High Sensitivity ICP ® Accelerometers - PCB
Broadband Resolution: (1 to 10000 Hz)0.0001 g rms; Broadband Resolution: (1 to 10000 Hz)0.001 m/s² rms; Frequency Range: (±5%)1 to 8000 Hz; Frequency Range: (±5%)1 to 8000 Hz; Sensing Element: Ceramic; Sensing Element: Ceramic; Add to cart for quote. Add to Cart Add this product to my product comparison.
Signal Conditioning Basics | PCB Piezotronics
If the output signal is rising (e.g., 1:1.3), add series resistance to attenuate the signal. Use of a variable 100 ohm resistor will help set the correct resistance more conveniently. Note that this is the only condition that requires the addition of resistance. If the signal is falling (e.g., 1:0.75), the constant current level must be ...
MIL-DTL-3933/25 Attenuators - SV Microwave
Grade C, Class 1.52, Over nickel per AMS-QQ-N-290, Class 1 Impedance 50 Ohms Frequency range DC - 32.0 GHz Average power 2.0 Watts (Note 1) Peak power 500 Watts (Note 2) Notes: 1. Power input related linearly from 25°C to .5 Watts at 125°C. 2. Peak power for a duty cycle of 5 x 10-4
36.5 - Amphenol Sine
1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).
amphe-obts-circular-connector-data-sheet-amphenol-industrial
3,1 3 90, 28 101, 32 Cable Range 6-18mm E E 24, 99 30 33 Specifications Electrical Rating 2 way 26A / 60V DC 3 way 16A / 250V AC 3 way 16A / 250V AC 3 way 10A / 400V DC 3 way 10A / 400V DC UL1977 UL1977 IEC 61984 ,60950-22 UL1977 IEC 61984 ,60950-22 Temperature Rating-55°C to +105°C Contact Termination
TITLE: DWG NO - Amphenol Sine
3.3 operating temperature: -40°c to +105°c 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.5 insulation resistance: 1000 megohms min @ 25°c. 3.6 dust/moisture resistance: ip54 per iec 60529 (mating and overmolding condition) 3.7 ul certification: ecbt2/8 3.8 minimum mating cycles: 100 times 3.9 ...
RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM - Amphenol Sine
none 1 1 tommy threaded adapter-blue internal sealing surface finish to be or better3.2 0.13 Ø43.72+0.15-0.05 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0±0.1 41.5±0.5 8.5 notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber threaded insert: stainless steel 2.
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P122 High Silicon Pressure Sensor Die are piezoresistive pressure sensors offered in a miniature 0.10 in x 0.10 in (2.5mm x 2.5 mm) die. When excited with 1.0 mA,the P122 produces a millivolt output that is proportional to input pressure.
Level Sensors
Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C ... - Amphenol
0$7,1* 3$57 $70 6; ; $ % & ' .(<6 02',),&$7,216 $1' &2/256 6(( 6+((7 )25 27+(5 .(< $55$1*(0(176 $1' &2/256 $// ',0(16,216 $5( )25 5()(5(1&( 86( 21/<
1824 | Amphenol Global Search | Amphenol
.1824.62 smp limited detent interface per mil-std-348 2x .0501.27.1002.54 2x .038±.0010.97±0.03 4x.0325±.00150.83±0.04 recommended mounting hole pattern material: interface body: stainless steel per ams-5640, alloy uns s30300, type 1 pc legs body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04
TPC Wire
1/0 AWG 2/0 AWG PART NO. FE226 FE206 FE147 FEI/022 FE2/025 FE3/025 WIRE SIZE 22 AWG 20 AWG 18 AWG 16 AWG 14 AWG 2 AWG 0 AWG 8 AWG 6 AWG 4 AWG 1/0 AWG 2/0 AWG 3/0 AWG HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your ...
c:userspdf3fa1enxrj-c01-3 - amphenolrf.com
Title: c:userspdf3fa1enxrj-c01-3.ps Created Date: 3/26/2013 3:41:37 PM
AT04-08PB-SR2GY 8 position receptacle, pin, B key, strain r - Amphenol Sine
AT04-08PB-SR2GY 8 position receptacle, pin, B key, strain relief endcap, reduced diameter seal, Grey
安费诺(常州)电子有限公司
3 5 . o mm m z o o this drawing supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights reproduction are implied. all dimensions are subject to normal