Search Results for elm 1-3
TITLE: DWG NO - Amphenol Sine
3.3 operating temperature: -40°c to +105°c 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.5 insulation resistance: 1000 megohms min @ 25°c. 3.6 dust/moisture resistance: ip54 per iec 60529 (mating and overmolding condition) 3.7 ul certification: ecbt2/8 3.8 minimum mating cycles: 100 times 3.9 ...
RECOMMENDED PANEL THICKNESS:1.6 TO 4.7MM - Amphenol Sine
none 1 1 tommy threaded adapter-blue internal sealing surface finish to be or better3.2 0.13 Ø43.72+0.15-0.05 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0±0.1 41.5±0.5 8.5 notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber threaded insert: stainless steel 2.
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P122 High Silicon Pressure Sensor Die are piezoresistive pressure sensors offered in a miniature 0.10 in x 0.10 in (2.5mm x 2.5 mm) die. When excited with 1.0 mA,the P122 produces a millivolt output that is proportional to input pressure.
Level Sensors
Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C ... - Amphenol
0$7,1* 3$57 $70 6; ; $ % & ' .(<6 02',),&$7,216 $1' &2/256 6(( 6+((7 )25 27+(5 .(< $55$1*(0(176 $1' &2/256 $// ',0(16,216 $5( )25 5()(5(1&( 86( 21/<
1824 | Amphenol Global Search | Amphenol
.1824.62 smp limited detent interface per mil-std-348 2x .0501.27.1002.54 2x .038±.0010.97±0.03 4x.0325±.00150.83±0.04 recommended mounting hole pattern material: interface body: stainless steel per ams-5640, alloy uns s30300, type 1 pc legs body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04
TPC Wire
1/0 AWG 2/0 AWG PART NO. FE226 FE206 FE147 FEI/022 FE2/025 FE3/025 WIRE SIZE 22 AWG 20 AWG 18 AWG 16 AWG 14 AWG 2 AWG 0 AWG 8 AWG 6 AWG 4 AWG 1/0 AWG 2/0 AWG 3/0 AWG HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your ...
c:userspdf3fa1enxrj-c01-3 - amphenolrf.com
Title: c:userspdf3fa1enxrj-c01-3.ps Created Date: 3/26/2013 3:41:37 PM
AT04-08PB-SR2GY 8 position receptacle, pin, B key, strain r - Amphenol Sine
AT04-08PB-SR2GY 8 position receptacle, pin, B key, strain relief endcap, reduced diameter seal, Grey
安费诺(常州)电子有限公司
3 5 . o mm m z o o this drawing supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights reproduction are implied. all dimensions are subject to normal
Load Cells | PCB Piezotronics
Choose PCB load cells for your testing needs. PCB sensors are designed and manufactured in our state-of-the-art facilities, and together with our global distribution network and Total Customer Satisfaction guarantee, you can rely on us to deliver products and solutions for your demanding requirements.
Model 608A11 | PCB Piezotronics
Model 608A11:Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integra
PCB Piezotronics | Measure vibration, pressure, force, and more
7-1-1 SVO oas oas SVO (se!q JO 6u!lues luelsuoo aw!L a6Jeuos!a (0/0 OL ¥)aôueu houanba-ld (0/0 9 KouenbêJd luasuoo aun aôJeqos!p papuapg - O 9 ppon SêOeldêJ (L) aseg ôuwnon êA!SêUPY ppon : ,Oossaooy pa!lddns wqo 99 0009 L zS/W oaA oaA zo OVO wqo 99 ZH OOO'9L 01 oan peaat.u ôuwnon lunon - LN X - êZ!S leo!J10ê12 ÃouenbêJd Iueuosau
TITLE
1 1 A1 ATP04-6PX-TYD ATP SERIES, 6 POSITION, TIE DOWN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER ...
$PSKHQRO - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT01-A1.dwg Author
main | Home
We would like to show you a description here but the site won’t allow us.
B A3 - Amphenol Sine
1. material: 1.1 housing: thermoplastic ul94 v0 1.2 seal: silicone rubber 1.3 contact: copper alloy,silver plated 2. specifications: 2.1 current rating: 50 mm²@180 amps 35 mm²@130 amps 2.2 operating voltage: 1000v ac/dc 2.3 contact resistance:0.3mΩ 2.4 operating temperature: -55 ℃ to +125 2.5 degree of protection: ip67 (mated condition)
DuraMate™ Series | Circular Metal or Plastic Connectors - Amphenol Sine
DuraMate™ Series | Circular Metal or Plastic Connectors - DuraMate™ AHDPSize 18 with 8 insert arrangements 2, 6, 8, 14(x3), 20 and 21Size 24 with 16 i
Marport
1 Winship Way 02072 Stoughton (781) 771-2118. [email protected]. Seatronics Corp. Massachusetts 171 E Main Street 01930 Gloucester (978) 281-0034. [email protected]. Seaport Communications. Rhode Island 304 Point Judith Road 02066 Narragansett (401) 742-1056. [email protected]. Dealers of Canada.