Search Results for elm 1-3
Amphenol®
IAN-47-3 www.amphenol-industrial.com ePower for Hybrid and EV BACKGROUND Electrical systems on conventional automobiles, buses and trucks are typically powered by a 12 volt battery with a 30A current rating. The switch to “electrification” in hybrid vehicles and drives will require much higher voltage and amperage levels for operation.
Mini-FAKRA Type A Connector Series - Amphenol RF
FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A ...
AT04-12PB-BL04 12 Position Receptacle Flange Mount Connecto
AT04-12PB-BL04 12 Position Receptacle Flange Mount Connector, Pin, Black, Keyed B, Enhanced Key. Comparable to PN# DT04-12PB-BL04
Mini Cool Edge 0.60mm Connectors | GenZ, EDSFF, OCP NIC 3.0, SFF-TA ...
Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications. Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications. Toggle Nav. Search. Search. Advanced Search ...
C2U3MT360X06Fxys0 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz, Fixed Tilt
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 12 inches
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 12 inches (305 mm)
L L I S T A m - Amphenol Sine
1 1 a3 athp062s25el*-sx-xx athp, plug,2 pin,hvil with emc shielding a1 - first release may.22,17 regan tommy 6.5~7.5 mm notes: unless otherwise specified 1. material: 1.1 housing: thermoplastic ul 94v0 1.2 seal: silicone rubber 1.3 power contact: copper alloy, tin plated 1.4 shielding: copper alloy, nickle plated 2. specifications:
2023 - Amphenol
consumption and Scope 1 and Scope 2 GHG emissions data for the purposes of our CDP submission in 2023. We have initiated the process to have our 2023 energy and Scope 1, 2 and 3 GHG emissions data externally verified for the purposes of our CDP submission in 2024. For questions about the information presented in this report,
HVPC18 - アンフェノールジャパン株式会社
8 HVPC18 Specifications Current rate (70mm2 shield cable): 270A@ ambient temperature 70°C Current rate (50mm2 shield cable): 220A@ ambient temperature 70°C Current rate (35mm2 shield cable): 180A@ ambient temperature 70°C Signal current: 5A Max. Rating voltage: 1000V DC Operating temperature: -40 to 125°C
Amphenol®
Wire Gauge 4 AWG 1/0 AWG 2/0 AWG 10-729255-000 8mm solder tail receptacle 10-730246-000 8mm direct attach receptacle Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and ...
2C4U3MT360X06Fxys0 - Amphenol Antenna Solutions
2C4U3MT360X06Fxys0
26 Series - Amphenol In
1 2. 26-24p-004. 24. solder. gold plate over nickel. 3 3. 26-24p-99. 24. solder. silver pl. & tin lead solder dip on termination-all dimensions are in mm back ...
EXCEL|MATE - Amphenol PCD
3 KEY FEATURES Integrated internal HVIL Current rating up to 200A@ ambient temperature 70°C No tool required to unmate Sealing, IP67 , IP6K9K Touch-proof, IP2XB
Amphenol
1 1 B 1 R T 06123P * H E C O-M A T E, P L U G, S I Z E 12,3 P O S, P I N. B1 - RELEASED DRAWING JUN-28-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) Al dimensions are in metric(mm). 2) Tolerances are as fo lows: 1 PL DEC ± 0.3 2 PL DEC ±0.15 ...
Amphenol
(3) PLACES KEYWAY (3) PLACES KEYWAY (3) PLACES KEYWAY (3) PLACES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ...
Accelerometer Mounting Bases | PCB Piezotronics
3/4 in hex: 0.27 in (6.86 mm) 10-32 Stud: 12 lb (54 N) General Purpose: 080A179: 0.75 in: 0.40 in (10.2 mm) 10-32 Thread: 12 lb (54 N) General Purpose: 080A54: 1-3/8 in hex: 0.49 in (12.45 mm) 1/4-28 Stud: 50 lb (225 N) Industrial Accelerometers: 080A130: 0.75 in: 0.72 in (18.29 mm) 1/4-28 Thread: 15 lb (68 N) For Curved Surfaces: 080A131: 1.1 ...
Amphenol
4 97 series solder type insert availability Insert Number Total Contacts Mechanical Spacing Service Rating Contact Size Inches mm 0 4 8 12 16 8S-1 1 1/16 1.57 INST. 1 10SL-3 3 1/16 1.57 A 3