Search Results for elm 1-3
CABLE ASSEMBLIES - Amphenol Australia
• High Rel Ethernet (Cat5e/6A/7) & USB (2.0/3.0) cables • •UV resistant polyurethane HFFR jacket • •Large choice of connectors RJF, USBF & 38999 per MILVA NGVA, Quadrax contacts RJ Field & USB Field Cord Sets: Ruggedized RJ45 & USB connectors 38999 Series III (TV) and 26482 (PT) shells 100% tested on data rate Miniature Ethernet Cord ...
Backshells from Amphenol PCD - Amphenol Australia
1. Based on the design and application considerations select the backshell type from the Quick Reference Guide, pages 479-482. 2. Review the Angle/Profiles and Coupling Styles on page 483 to determine the configuration which suits your application. 3. Scan the Connector Group Table on the next page to determine the Group Code (K, L or J) of
High Frequency Connectors - XMA
Phone: +1-603-222-2256 • Fax: +1-603-222-2259. XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
142138 | Amphenol Global Search | Amphenol
Back; 1.0-2.3 Cable Assemblies; ... RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 142138 STP 3D Model (Size: 81 kb ) 142138 PDF Customer Drawing (Size: 54 kb) Product Life Cycle.
Model M1204-13A LOW PROFILE load cell Installation and Operating ... - PCB
Bridge Resistance 350 Ohm 350 Ohm [1] Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance >5K GOhm >5K GOhm Zero Balance ± 1 %RO ± 1 % FS [3] Output Polarity +Tension +Tension Physical Size (Diameter x Height) 6.06 in x 3.50 in 153.9 mm x 88.9 mm [9] Weight 21 lb 9.53 kg Mounting Thread No English Equivalent M33 x 2.0 4H
CWWX063X25x00 - Amphenol Antenna Solutions
CWWX063X25x00 - Amphenol Antenna Solutions ... CWWX063X25x00
Marport
March 3, 2022. Marport is excited to announce the opening of its new Marport UK offices located in Peterhead, United Kingdom. The company will distribute Marport’s full product line of catch control and net monitoring products. General Manager George Youngson, who joined the company in February 2022, will head the Marport UK office.
ATM06-2S-SR01YL 2-Way Plug, Female Connector with strain re - Amphenol Sine
Seal Diameter: 1.35mm (.053 in) - 3.05mm (.120 in) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megohms at 25°C; Shape: Rectangular; Wedge Part#: AWM-2S; Gender: Female; Operating Temperature:-55°C to +125°C; IP Rating: IP67 (in mated condition) Seal ...
ATM04-12PA-PM31 12 Position Panel Mount Receptacle, Pin, Fr - Amphenol Sine
Comparable to PN# 1-2303064-1 ATM04-12PA-PM31 12 Position Panel Mount Receptacle, Pin, Front Mount, 4 Hole Flange, Keyed A, Grey. Comparable to PN# 1-2303064-1
MODEL 378A04 LOW NOISE MICROPHONE - PCB
– 1/2" microphone windscreen 079A11 – 1/2" microphone holder 079A15 – ripod microphone stand with boom armt 079B16 – miniature microphone stand 079A18 – clamp on flexible extension arm 079C23 – icrophone holder with swivel mountm 079A44 – extension arm for flexible clamp CAL200 – handheld calibrator ACS-156
Model AK Cable Connector Installation and Operating Manual - PCB
2.5X 1 OF 1 MODEL AK CONNECTOR DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 KRM 8/28/17 KRM 8/28/17 BAM 8/28/17 2 9 1 3 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS
CABLES Revision: A - pcb.com
Size (OD x Length) 0.45 in x 1.0 in 11 mm x 25 mm Weight 0.34 oz 9.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
TITLE
1 1 A3 RTS6BS12*8SHECxx ECO-MATE,PLUG,END CAP,8POS,SOCKET CONTACT,SIZE 12 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1 ...
Amphenol PCD
Amphenol PCD
Piezovelocity transducer - Wilcoxon Sensing Technologies
(level 3) Key features • Certified version available for use in hazardous areas (model 797VE) • Manufactured in ISO 9001 facility Sensitivity, ± 10%, 25°C 100 mV/in/sec Velocity range 50 in/sec peak Amplitude nonlinearity 1% Frequency response: ± 10% ± 3 dB 2.0 - 3,500 Hz 1.6 - 7,000 Hz Resonance frequency 18 kHz
B175L Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The B175L transmits across low-frequencies from 40 to 60 kHz, delivering excellent coverage and tracking. This transducer has up to 20 kHz of total bandwidth in just one installation for tremendous deep-water performance.
RTHP6161SNH35-PS2 8mm Plug , Femalewith Short Shielded Backshell ...
Plug, 1 Position, Female, Shell Size 16, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~15.0 mm Related Items. RTHP6161SNH50-PS2 8mm Plug, Female with Short Shielded Backshell, High Amperage, 630V, Crimp, Shell Size 16. REQUEST A QUOTE. HP35CCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 8mm, Silver, Wire Range ...
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
E-FLIGHT SOLUTIONS - Amphenol PCD
DC Recommended Max Operating Voltage (35,000ft) 1.2KV*1 AC (rms) Partial Discharge Free Voltage (35,000ft, 21°C) 1.6KV PDIV Insulation Resistance >5000 Megohms
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.