Search Results for elm 1-3
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: [email protected] Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO Box 21107 Ajman Free Zone, UAE Tel: +9 716-7422494 Fax: +9 716-7422941 Email: [email protected] Asia:
Hand Torque Angle Wrenches | PCB Piezotronics
3.2 lb 1.5 kg 027375-07501: 500 lbf-ft 678.0 Nm ¾-inch Square 44 in 1118 mm 6.5 lb 3 kg Common Specifications Output at Rated Capacity 2 mV/V ±0.25% FS Shunt Calibration 2 mV/V with 43.575 kOhm Precision Resistor Interchangeability Matched for mV/V and Shunt Calibration ±0.3% FS ...
Amphenol Assembletech
1. Support cable to board and board to board application: 1.57mm PCB card thickness compatible with PCIe riser card 2. Multiple channels are optional: 1C(56pos.), 2C(84pos.), 4C (140pos.) and 4C+(168pos.) 3. Small size design: pitch 0.6mm connector 4. Straight cable plug is available, right angle, side exit and other cable plug can be customized
Amphenol RF - RF Coaxial Connectors, Adapters and Cable Assemblies
We would like to show you a description here but the site won’t allow us.
Amphenol Invotec
Unit 1-3, Hedging Lane Industrial Estate, Dosthill, Tamworth, B77 5HH, United Kingdom ...
10155636 | Amphenol Global Search | Amphenol
Minitek ® Pwr 3.0, Single Row, Receptacle Housing, 3 Positions, Black Color, Non GW Compatible Nylon66.
Series I - LJT | Amphenol LTD
MIL-DTL-38999 Series I and HE308 compliant; Large variety of contact arrangements and shell types, with maximum weight / space savings; 100% contact protection (scoop proof)
2X - PCB
1.5x 2 of 2 model 3711f series dc accelerometer xxx ±.005 jes 3/20/19 jdm 3/20/19 nf 3/20/19 tape, petro wax or equivalent (typical) "service loop" to allow motion without pulling cable detachable, 4-socket plug to 1/4-28, 4-socket plug test structure fasten cable to test structure typically within 2-3" [51-76] of sensor.
PSTDBS529 Model (1) - Amphenol
Title: K:\Backshell\Auto-Cad Dwg's\PSTD CAD FILES\PSTDBS529 Model (1) Author: Thomas Created Date: 3/17/2015 9:55:23 AM
Connectors - Positronic The Science of Certainty
Since 1966, Positronic has provided highly reliable and efficient connectivity solutions to customers around the world. Our catalog includes power, D-subminiature, circular, rectangular, and custom connector products and accessories, as well as value-added services.
1-Port Ceiling Mount Omni Antenna - Amphenol Antenna Solutions
VSWR ≤ 1.5 ≤ 1.5 ≤ 1.5 ≤ 1.5 Passive Intermodulation 3rd Order for 2x20 W Carriers ≤ -153 dBc ≤ -153 dBc ≤ -153 dBc ≤ -153 dBc Maximum Power 50W Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) 698-4000 MHz 1-Port Ceiling Mount Omni Antenna This model is available in the iBwave In-Building Network
Termination Load - Amphenol Antenna Solutions
Frequency Range 30 MHz - 3 GHz 30 MHz - 3 GHz 30 MHz - 3 GHz 30 MHz - 3 GHz VSWR ≤ 1.20 ≤ 1.20 ≤ 1.20 ≤ 1.20 Power 50 W 50 W 50 W 50 W IM (2x43 dBm) ≤ -160 dBc ≤ -160 dBc ≤ -160 dBc ≤ -160 dBc Impedance 50Ω 50Ω 50Ω 50Ω Mechanical Characteristics Dimensions (Height x Diameter with connector)
PCB
sun zS/1.u ZH zS/W @dOl aleWêA êP!S )ioer lepæoo L zo pappm wruue1!L Jeeus zuenO ZHIVôri ZHfr/6ri OOL oas oas 9Z 01 wqo OOL oaA 3ri/6 qdao 09Z+ 01 99- 0/0 9 0/0 L s SID ZH 6 ap!S P0!dÃL [L] :SBION UO!PêUU00 leO!JPê13 Jopauuoo êlqeo was!sau -lê1eM - M (L) ZH OL 01 teo
$PSKHQRO - Amphenol Sine
0$7,1* 3$57 $7 6 $// 02',),&$7,216 $// ',0(16,216 $5( )25 5()(5(1&( 86( 21/< $7 3 57 &,5&8,7 ',$*5$0 3,1 3,1 5() '7 3 57 Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT25-A1.dwg
Industrial enclosures - Wilcoxon Sensing Technologies
Visit wilcoxon.com, call us at +1 (301) 330-8811 or email [email protected]. Innovative circuit board design [email protected] wilcoxon.com +1 (301) 330-8811 Base size, 12-channel fiberglass VLL enclosure VLL # Y a -b -N -S Size B: 10x8x4 E: 20x16x8 Cable interface C: conduit G: cable grip S: screw terminals Material F: fiberglass S: stainless ...
Product sheet - amphenol-antennas.com
Gain (dB) : 3 Termination : 15 m RG58 cable lateral output Bracket : Metallic base 1 inch mounting Maximum Power (Watts) : 50 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company
www.tpcwire.com
1/0 AWG 2/0 AWG 3/0 AWG HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your Hoffman Products Sales Representative or call 800-645-2014. Created Date:
TITLE
1 1 A8 ATV04-38P*-Sx DURALOK ,ATV,RECEPTACLE,38POS,PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER ...
Amphenol
3. specifications: 3.1 operating temperature: -55 °c to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 °c. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4.