Search Results for elm 1-3
Connectors - Positronic The Science of Certainty
Since 1966, Positronic has provided highly reliable and efficient connectivity solutions to customers around the world. Our catalog includes power, D-subminiature, circular, rectangular, and custom connector products and accessories, as well as value-added services.
1-Port Ceiling Mount Omni Antenna - Amphenol Antenna Solutions
VSWR ≤ 1.5 ≤ 1.5 ≤ 1.5 ≤ 1.5 Passive Intermodulation 3rd Order for 2x20 W Carriers ≤ -153 dBc ≤ -153 dBc ≤ -153 dBc ≤ -153 dBc Maximum Power 50W Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) 698-4000 MHz 1-Port Ceiling Mount Omni Antenna This model is available in the iBwave In-Building Network
Termination Load - Amphenol Antenna Solutions
Frequency Range 30 MHz - 3 GHz 30 MHz - 3 GHz 30 MHz - 3 GHz 30 MHz - 3 GHz VSWR ≤ 1.20 ≤ 1.20 ≤ 1.20 ≤ 1.20 Power 50 W 50 W 50 W 50 W IM (2x43 dBm) ≤ -160 dBc ≤ -160 dBc ≤ -160 dBc ≤ -160 dBc Impedance 50Ω 50Ω 50Ω 50Ω Mechanical Characteristics Dimensions (Height x Diameter with connector)
PCB
sun zS/1.u ZH zS/W @dOl aleWêA êP!S )ioer lepæoo L zo pappm wruue1!L Jeeus zuenO ZHIVôri ZHfr/6ri OOL oas oas 9Z 01 wqo OOL oaA 3ri/6 qdao 09Z+ 01 99- 0/0 9 0/0 L s SID ZH 6 ap!S P0!dÃL [L] :SBION UO!PêUU00 leO!JPê13 Jopauuoo êlqeo was!sau -lê1eM - M (L) ZH OL 01 teo
$PSKHQRO - Amphenol Sine
0$7,1* 3$57 $7 6 $// 02',),&$7,216 $// ',0(16,216 $5( )25 5()(5(1&( 86( 21/< $7 3 57 &,5&8,7 ',$*5$0 3,1 3,1 5() '7 3 57 Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT25-A1.dwg
Industrial enclosures - Wilcoxon Sensing Technologies
Visit wilcoxon.com, call us at +1 (301) 330-8811 or email [email protected]. Innovative circuit board design [email protected] wilcoxon.com +1 (301) 330-8811 Base size, 12-channel fiberglass VLL enclosure VLL # Y a -b -N -S Size B: 10x8x4 E: 20x16x8 Cable interface C: conduit G: cable grip S: screw terminals Material F: fiberglass S: stainless ...
Product sheet - amphenol-antennas.com
Gain (dB) : 3 Termination : 15 m RG58 cable lateral output Bracket : Metallic base 1 inch mounting Maximum Power (Watts) : 50 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company
www.tpcwire.com
1/0 AWG 2/0 AWG 3/0 AWG HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your Hoffman Products Sales Representative or call 800-645-2014. Created Date:
TITLE
1 1 A8 ATV04-38P*-Sx DURALOK ,ATV,RECEPTACLE,38POS,PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER ...
Amphenol
3. specifications: 3.1 operating temperature: -55 °c to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 °c. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4.
Amphenol Assembletech
1. Pitch 0.6mm 95 ohm impedance connector design 2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Support signaling rates up to PCIe Gen5 and PCIe Gen6 4. Support chip to chip and chip to external IO application 5. 30-34AWG cable 1. Servers and storage devices 2. High performance computing
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
7014385 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve : 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
25-20 10 13 4 3 25-26 16 5 4 25-41 22 3 11 2 3 25-46 40 4 2 25-90 40 4 2 25-AT 31 12 13 2 2 2 PDS - 305 FEATURES & BENEFITS • Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector • Upgrade ampacity 20-30% by changing your pin
Features - amphenol-antennas.com
Azimuth Beamwidth (3 dB) degrees 88° Elevation Beamwidth (3 dB) degrees 5.1° 4.5° Electrical Downtilt degrees Variable 0-10° Impedance Ohms 50Ω VSWR --- < 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc ≥ 153 Front-to-Back Ratio dB > 28 Upper Side Lobe Suppression dB > 18 all other (Typically > 20)
Trex-Onics® 300V Control Cable
Trex-Onics ® 300V Control Cable is a robust and versatile cable solution specially designed for use in A TPC's Quick-Connex® Micro cordsets but is a great solution for countless applications.Primarily tailored for industrial settings, this cable excels in connecting a wide range of devices, including proximity sensors, photoelectric switches, and limit switches.
WBX045X20Fx00 - amphenol-antennas.com
Vertical Beamwidth 6.3° 5.9° 5.5° Gain 18.8 dBi 19.3 dBi 19.8 dBi Electrical Downtilt (°) (x) 0, 5 Impedance 50Ω VSWR < 1.4:1 Upper Sidelobe Suppression < -18 dB Front-to-Back Ratio > 30 dB Isolation Between Ports > 30 dB IM3 (2x20W carrier) < -153 dBc Input Power 160 W Connectors, Type, Location 2 Connectors / 7/16-DIN Female / Bottom ...
Model 357B61 | PCB Piezotronics
Model 357B61:High temp., ceramic compression, charge output accel., 10 pC/g, 5kHz, 10-32 side conn. (-65F to +900F), supplied with 10-ft hardline cable