Search Results for elm 1-3
Amphenol
1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) 31.3 45.6 18.3. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).
iD4M7-4Gx70B - Amphenol Antenna Solutions
4-Port, Ceiling Mount Omni, LINEAR HPOL, 617-6000 MHz, 3.0-4.5 dBi, PIM-Rated, MIMO
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
AMPHENOL-Omni-Antenna-with-Null-Fill-1 - Amphenol Antenna Solutions
Learn about the features and benefits of Amphenol's omni antenna with null fill, a high-performance solution for wireless networks.
Coaxial Connector ACC-15CHT10U - Amphenol Broadband Solutions
Connector Body 3.140 79.76 Connector Diameter 1.090 27.69 Hex Size 1.000 25.40 Pin Length 2.150 54.61 Pin Diameter 0.067 1.70 Cable Prep Dimensions: inches mm Inner Conductor Length 1.000 25.40 Outer Jacket Trim Length 0.250 6.35 Electrical Specifications: Impedance 75 2 Ω Return Loss @ 1 GHz - 20 dB min Insertion Loss @ 1 GHz 0.20 dB max
AT06-08SB-SRBR 8 position socket plug key position B, with
AT04-08PB-P028 8-way receptacle, (1) 3 pin busbar=13 amps (1) 5 pin busbar=26 amps, nickel plating, keyed B, black. Comparable to PN# DT04-08PB-P028. REQUEST A QUOTE. AT04-08PB-PM07 8 position panel mount receptacle with endcap, pin. Key position B. REQUEST A QUOTE.
SHAKERS - Wilcoxon Sensing Technologies
Maximum signal 3.9 V rms 2.4 V rms (3.39 peak/peak) Signal gain max 26 dB, adjustable 29 dB (high) or 23 dB (low) Maximum output 38 V rms 70 V peak (50 V rms) Power requirements 100-120 VAC or 220-240 VAC WST7B3 115 VAC, 15 A WST7B3-230 230 VAC, 15 A Dimensions, WxHxD 3.5 x 17.3 x 14.6 in (9 x 44 x 37 cm)
R Assembly Instruction - CONEC
1 cable strain relief, 2 blanking plugs (1 blanking plug for 9 / 15 pos). Dimensions in mm Strip cable as shown in the drawing. Dimension L: 9 / 15pos: 30-33mm 25 / 37 / 50pos: 35-40mm Stripping length of the stranded conductors is dependent on the connector contact type. Slide the shield braid (if applicable) over the cable ...
Services - Martec
1. Concept. Whether your project requirements can be fulfilled with standard products or your needs are completely unique, Martec will work in partnership with you to design a solution. 3. Full Development. After reviewing the prototype options we will develop the most effective into a fully functional product. 5.
EB4890 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
$PSKHQRO - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT01-A1.dwg Author
Home - Lutze Inc.
Home - Lutze Inc.
PSTDBS-1 Model (1) - Amphenol
Title: C:\Users\thomas.AMP-BLR\Desktop\PSTDBS-1 Model (1) Author: Thomas Created Date: 3/14/2015 9:07:30 AM
Push-On SMA - SV Microwave
VSWR 1.05 + .005f GHz (straight design) Contact Resistance Center contact = 3.0 milliohms max. Outer contact = 2.0 milliohms max. Dielectric Withstanding Voltage MIL-STD-202, method 301 (1000 volts) Corona Level MIL-STD-202, method 105, cond. C @ 70,000 ft. (250 volts RMS) RF High Potential 670 Volts RMS max. @ 5 MHz ...
AHDM04-24-19PR Receptacle, Size 24, 19 positions, Pin, redu - Amphenol Sine
AHDM04-24-19PR Receptacle, Size 24, 19 positions, Pin, reduced diameter seal, wide thread. Comparable to PN# HD34-24-19PE
MFM Connector | Fiber Optic Connector | European Standard
The MFM Fiber Optic Connector is lightweight, with anti-vibration coupling mechanism and uses ceramic PC ferrule technology w/ a ceramic alignment sleeve.
Model CJ Cable Connector Installation and Operating Manual - PCB
[1] Typical. Physical ROHS Compliant No No Housing Entered.: -?LL Engineer:Vh)jh SalesYhn APproveot'A Material Aluminum Alloy Aluminum Alloy Spec Number: Finish ... elM/SENSORS Depew, NY 14043 UNITED STATES Phone: 800-959-4464 A PCBPlEZOTRONIC8 DIY. Fax: 716-684-3823
Piezoelectric velocity transducer - Wilcoxon Sensing Technologies
Amplitude nonlinearity ±1% of F.S. Frequency response: ± 10% ± 3 dB 2 - 6,000 Hz 1 - 12,000 Hz Resonance frequency, nominal 30 kHz Transverse sensitivity, max 5% of axial Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. in/sec, nominal: Broadband 2.5 Hz to 25 kHz
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
12 14-12 2-3 .085-.158 2.15-4.01 Yell./White M22520/1-01 M22520/1-02 8 10-8 5-8.5 .132-.255 3.35-6.48 White/Red M22520/23-01 M22520/23-02 4 6-4 13-21 .237-.370 6.01-9.40 White/Blue M22520/23-01 M22520/23-02 0 2-0 34-60 .360-.550 9.14-13.97 White/Yell. M22520/23-01 M22520/23-02 GT C XX M XX 18 - 1 P/S W XXX ...