Search Results for elm 1-3
CABLES Revision: A - PCB
Size (OD x Length) 0.45 in x 1.0 in 11 mm x 25 mm Weight 0.34 oz 9.6 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
SCHEMATIC DIAGRAM - pcb.com
2.5X 1 OF 1 002TXX SERIES & 002ACXXXAC SERIES COAXIAL CABLE W/ BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 8 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
NX Graphics Window Image - ssi-sensors.com
Title: NX Graphics Window Image Author: mmt Created Date: 8/3/2009 9:22:58 AM
Temposonics
6 Temposonics® R-Series SSI Operation Manual Temposonics® R-Series SSI Operation Manual Measurement contents (optional: box no. 20) Note: Choose “9” in box no. 18 and 19. 1 Position measurement 2 Differentiation measurement 4 3 Velocity measurement 4 Position measurement + temperature measurement (only with data length = 24 bit)
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Selecting the Correct High Sensitivity Piezoelectric ... - PCB
352B Test Shear 1 1000 Stud Ceramic No 356B18 Test Shear 3 1000 Epoxy Ceramic No 356M98 Test Shear 3 1000 Stud Ceramic No 393A03 Test Shear 1 1000 Stud Ceramic Yes 393B04 . Test : Flexural . 1 : 1000 . Stud : Ceramic . No: 393B05 Test Flexural 1 10000 Stud Ceramic No 393B12 Test Shear 1 10000 Stud Ceramic Yes
NX303CB1B.prt
Title: NX303CB1B.prt : Author: ed Created Date: 10/23/2008 3:09:04 PM
ARC12-40PA 40 Position, Receptacle, Pin Contact, Size 16, T - Amphenol Sine
ARC12-40PA 40 Position, Receptacle, Pin Contact, Size 16, Threaded Insert for Jackscrew, Keyed A, Flanged, Dustcap included. Comparable to PN# DRC12-40PA
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
The Amphenol Cool Express Link™ is a range of EDSFF E3 2C Hybrid Orthogonal Press-fit PCIe® Gen 5/6 Cable Connectors that supports low latency, high bandwidth, and high throughput data transmission for existing and next-gen storage and CXL 3.1 applications.
Sensor Cables | PCB Piezotronics
10 ft (3 m) 15ft (4.6 m) 5 ft (1.5 m) 50 ft (15.3 m) 10 ft (3 m) 10 ft (3 m) 3ft (0.9 m) Temperature Range-31 to 167 °F (-35 to +75 °C)-85 to 212 °F (-65 to +100 °C)-31 to 167 °F (-35 to +75 °C)-31 to 221 °F (-35 to +105 °C)-40 to 221 °F (-40 to +105 °C)
A3
1 A3. ATV02-18PX RECEPTACLE, FLANGE,18 PIN,ATV SERIES STANDRAD DIA. WIRE SEAL MATERIALS LIST. SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15. QUANTITY. SIGNATURES Fractions –1/64 Angles –1 ...
CustomerPortal - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
SCE2FC - アンフェノールジャパン株式会社
˘˘ ˙ ˆ 5 ( ˆ ˆ ˘ 5 ’ ˆ f˚˘ f ˆ ˜˜ 5 "/ ˙ g˚ c/g d ˙ ˘f˚˘ 5 8 ˜ 8 ˜ ! 5 h %*/& 5 4 f4˜ ˜ % ˆ? 8ˆ@% a.
c:userspdf3fa1-nxsj-c65w6 - amphenolrf.com
Title: c:userspdf3fa1-nxsj-c65w6.ps Created Date: 12/29/2009 5:58:18 PM
2004E/2007E PORTABLE EXCITATION MINIATURE ELECTRODYNAMIC - PCB
Frequency Range [1] DC-11 kHz DC-9 kHz Acceleration [1] [2] No Load 64 gpk 70 gpk 0.1 lb load 26 gpk 35 gpk 1 lb load 4.2 gpk 6.4 gpk 2 lb load 2.2 gpk 3.3 gpk Protection Features Over-current (in-line fuse) Maximum Current 5 A 8 A DC Resistance, armature, nominal 1.5 Ω 0.37 Ω Physical Armature Mass, nominal 0.07 lb (0.032 kg) 0.1 lb (0.045 kg)
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics
1/ - have received adequate training for commissioning and service operations - are familiar with the operation of the device and know the information required for correct operation provided in the product documentation.