Search Results for elm 1-3
Amphenol Assembletech
1. Support cable to board and board to board application: 1.57mm PCB card thickness compatible with PCIe riser card 2. Multiple channels are optional: 1C(56pos.), 2C(84pos.), 4C (140pos.) and 4C+(168pos.) 3. Small size design: pitch 0.6mm connector 4. Straight cable plug is available, right angle, side exit and other cable plug can be customized
high-vibration-brush-series-amphenol-industrial
it 1) has low insertion forces 2) zero fretting 3) is made for high mating cycles up to 100k and 4) has passed vibration levels up to 53.8 grms. This terminal series is superior because it has multiple high tensile bristles on each side of the terminal that creates 14 to 70 points of contact, making it unmatched in the industry today.
Model 076C31 10-32 plug connector kit, includes crimping tool and ... - PCB
Connector Assembly Procedure 1 Slide strain relief boot and cable ferrule onto cable. 2 Strip cable layers to the lengths indicated in the figure below. 3 (This step only required if using PCB 003 or 006 cable) Remove black outer layer from the dielectric using tweezers or sharp blade. Ensure that the dielectric layer is not cut in the process. Also scrape the black coating off of the center ...
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
Cable Assemblies | Products - Amphenol
Amphenol's cable assemblies are widespread in the market for wearable products. These cable assemblies are used for data transfer and power charging. Amphenol's Charger Cable Solutions provide highly flexible customized connection solutions from standard USB 2.0/3.0 to the device side with Pogo pins or Spring.
REVISIONS - Amphenol RF
1.89 TYP (2) 3.18 12.15 2.90 CENTER OF GRAVITY 4.30 4.20 5.08 7.75 1.52 24.00 12.00 A PROTOTYPE RELEASE 6/29/11 48618 KR A B REFERENCE EAR # 4190.1 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are
C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13 ...
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-6PX-BM0X-A3.dwg Author: JHead Created Date: 7/25/2019 11:21:49 AM
SIZE TYPE B C- - Amphenol Sine
3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle ...
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
AT04-12PB-BL05 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
AT04-12PB-BL05 12 Position Receptacle Flange Mount Connector, Pin, Black, Keyed B, Enhanced Key, with Endcap. Comparable to PN# DT04-12PB-BL05
Amphenol 1 KEYWAY
1 KEYWAY (3) PLACES REQUIRES CONTACT RETENTION WEDGE AWM-12P SEE SHEET 2 A3 RELEASE NEW DWG FORMAT 18/JUN/13 DRP OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 1 A3 ATM04-12PX-XXX RECEPTACLE, KEYED, 12 PIN, ATM SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
cfa1-nxrp-pcb-8 - Amphenol RF
Title: cfa1-nxrp-pcb-8.ps Created Date: 12/3/2002 3:15:29 PM
RTHP6161SNH25-PS3 8mm Plug, Female with Short Shielded Backshell ...
Plug, 1 Position, Female, Shell Size 16, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.2~13.8 mm Related Items. RTHP6161SNH50-PS2 8mm Plug, Female with Short Shielded Backshell, High Amperage, 630V, Crimp, Shell Size 16. REQUEST A QUOTE. HP35CCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 8mm, Silver, Wire Range ...
Model 5302D-02A | PCB Piezotronics
Model 5302D-02A:PCB L&T TORKDISC® System, 16-bit telemetry system, 5,000 in-lb/417 ft-lb (565 N-m) rated capacity, 200% static overload protectio
PDM: Rev:M Released - amphenol-cs.com
R66951c1 Model (1) Author: merivera Created Date: 3/3/2007 10:17:22 PM ...
DESCRIPTION L I S T A m p h e n o l
1 1 B1 RT06128P*HEC* ECO-MATE,PLUG,SIZE 12,8POS,PIN,END CAP. B1 - RELEASED DRAWING Nov-23-2014 Ben SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
Piezovelocity transducers - Wilcoxon Sensing Technologies
Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 [email protected] SPECIFICATIONS 793V series Piezovelocity transducers Notes: 1 For a 100 mV/ips sensor with ± 5% sensitivity tolerance, order model 793V100-5. Accessories supplied: SF6 mounting stud (metric mounting available); calibration data (level 3) Key features • Intrinsically safe and ...
epower-lite-amphenol-industrial
3.6mm ePower-Lite, and provides high current, EMI, and HVIL options, as well as a secondary locking CPA mechanism and multiple keyway options to prevent mis-mating. The CPA function is designed to meet SAE USCAR2 requirements. The receptacle terminals utilize a busbar design
B B2 - Amphenol Sine
2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant.
EB450 Series - 2.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...