Search Results for elm 1-3
AC DC AC DC - tpcwire.com
cf23e24m001 cf24e25m001 cf25e26m001 3.27 1 m/f ext. set cf23e24m002 cf24e25m002 cf25e26m002 6.56 2 m/f ext. set cf23e24m003 cf24e25m003 cf25e26m003 9.84 3 m/f ext. set cf23e24m004 cf24e25m004 cf25e26m004 13.08 4 m/f ext. set cf23e24m005 cf24e25m005 cf25e26m005 16.00 5 m/f ext. set
10-32 UNF - 2A B B - PCB
3.5X 1 OF 1 MECHANICALLY FILTERED SHOCK ACCELEROMETER XXX ±.005 BB 12/4/15 ECB 12/4/15 AJA 12/4/15 1 0 9 4 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. 10-32 UNF - 2A 1.15 [29.3].91 ...
PRELIMINARY ISSUE - amphenolrf.com
b. frequency range: dc - 1 ghz c. dielectric withstanding voltage: 1500 vrms, min. 3. mechanical: a. durability: 500 cycles min. b. temperature range: -55$ c to 85$ c 4. packaging: a. packaged in packing trays b. quantity per tray: 20 1/2"-28unef-thread recommended mounting hole scale 1.000 pcb mounting hole scale 1.000 see detail a detail a
I .81 .015[ UNLESS SPECIFIED TOLERANCES DIMENSIONS IN MILLIMETERS ... - PCB
i .81 .015[ unless specified tolerances dimensions in millimeters any rev 28295 app'd dm 3/02 df 3/08
TWIN338CU000x(1) - Amphenol Antenna Solutions
TWIN338CU000x(1) - Amphenol Antenna Solutions
tru-loc-fuel-injector-harness-amphenol-industrial
levels up to 32 grms. The 1.5mm terminals utilize Amphenol’s RADSOK® technology to provide better performance than our competitors’ 1.5mm terminals, and they are rated to 13 amps continuous (16 AWG cable). The 2-way, 4-way, and 6-way systems also have fluoroelastomer interface seals to be impervious to diesel fuel and other chemicals. This
B A2 - Amphenol Sine
none 1 2 tommy notes: 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than
5980300P-3 (4) - Amphenol Antenna Solutions
5980300P-3 (4) - Amphenol Antenna Solutions
Piezoresistive accelerometer - PCB
www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Piezoresistive accelerometer | Model 7280A All specifications are referenced at +75˚F (+24˚C) and 10 Vdc, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied.
HTC and HTS tool kits - Wilcoxon Sensing Technologies
(A43012), 3 each Used in epoxy applicator gun (A61066). One tube will do about 25 connector assemblies. Epoxy applicator gun (A61066) Epoxy (A43012) fits into the epoxy applicator gun which dispenses onto the backshell. Epoxy plunger (A61065), 4:1 The epoxy plunger holds the two part epoxy and is used to push the epoxy (A43012) from the ...
High frequency accelerometer - Wilcoxon Sensing Technologies
Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com SPECIFICATIONS 732-1D High frequency accelerometer Accessories supplied: SF1 mounting stud (metric mounting available); calibration data (level 3) Key features • Ideal for high-impact or high- speed applications • Compact size • Wide dynamic range • Manufactured in ISO 9001 ...
Rectangular, Thermoplastic Connectors for Harsh Environment Applications
Customer Service 1 00 34 32 www.amphenol-sine.com Rectangular, Thermoplastic Connectors for Harsh Environment Applications Available in 26 and 34 position Amphenol Sine Systems’ ATS Series™ Connectors are a high-performance, IP67 and IP69K rated (in mated condition), rectangular, thermoplastic, cost-effective solution for
5980470P-1 (11) - Amphenol Antenna Solutions
5980470P-1 (11) - Amphenol Antenna Solutions
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE ...
Triplexer - Amphenol Antenna Solutions
Environmental ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 1.2 Ingress Protection IP68 Mechanical Characteristics Single Unit Twin Unit Finish Light Grey, NCS 1502-R Connectors 7/16 Female or 4.3-10 Female Dimensions (H x W x D) 160 x 220 x 58 mm (6.3 x 8.7 x 2.3 in) TBD Weight 3.5 kg (7.7 lbs) TBD Mounting Options Description
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
3 2 1 c b a 5 4 d c b a d 5 4 3 2 1 length 'l' (see table) typ(2) 25.40 1.27 [1.000 0.050] ins. loss: ____ db max. other vswr: ____ 1 max. x hi-pot: 1000 vrms x frequency: dc - 6 ghz x continuity design requirements: tolerance table length in inches/ft [meters] tolerance 0" - 23.90" [0 - 0.607] #0.25" [0.006] 24.00" - 59.00" [0.610 - 1.499] #0. ...
B A1 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles. 3.6 ...